summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
-rw-r--r--toolbox/Android.bp1
1 files changed, 1 insertions, 0 deletions
diff --git a/toolbox/Android.bp b/toolbox/Android.bp
index 9f7fc3bd6..ddd95b207 100644
--- a/toolbox/Android.bp
+++ b/toolbox/Android.bp
@@ -6,6 +6,7 @@ cc_defaults {
6 "-Wno-unused-parameter", 6 "-Wno-unused-parameter",
7 "-Wno-unused-const-variable", 7 "-Wno-unused-const-variable",
8 "-include bsd-compatibility.h", 8 "-include bsd-compatibility.h",
9 "-D_FILE_OFFSET_BITS=64",
9 ], 10 ],
10 local_include_dirs: ["upstream-netbsd/include/"], 11 local_include_dirs: ["upstream-netbsd/include/"],
11} 12}