summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
-rw-r--r--libappfuse/FuseBuffer.cc15
-rw-r--r--libappfuse/tests/FuseBufferTest.cc2
2 files changed, 6 insertions, 11 deletions
diff --git a/libappfuse/FuseBuffer.cc b/libappfuse/FuseBuffer.cc
index 74fe756a9..3ade31c54 100644
--- a/libappfuse/FuseBuffer.cc
+++ b/libappfuse/FuseBuffer.cc
@@ -118,23 +118,18 @@ void FuseBuffer::HandleInit() {
118 return; 118 return;
119 } 119 }
120 120
121 // We limit ourselves to 15 because we don't handle BATCH_FORGET yet 121 // We limit ourselves to minor=15 because we don't handle BATCH_FORGET yet.
122 size_t response_size = sizeof(fuse_init_out); 122 // Thus we need to use FUSE_COMPAT_22_INIT_OUT_SIZE.
123#if defined(FUSE_COMPAT_22_INIT_OUT_SIZE) 123#if defined(FUSE_COMPAT_22_INIT_OUT_SIZE)
124 // FUSE_KERNEL_VERSION >= 23. 124 // FUSE_KERNEL_VERSION >= 23.
125 125 const size_t response_size = FUSE_COMPAT_22_INIT_OUT_SIZE;
126 // If the kernel only works on minor revs older than or equal to 22, 126#else
127 // then use the older structure size since this code only uses the 7.22 127 const size_t response_size = sizeof(fuse_init_out);
128 // version of the structure.
129 if (minor <= 22) {
130 response_size = FUSE_COMPAT_22_INIT_OUT_SIZE;
131 }
132#endif 128#endif
133 129
134 response.Reset(response_size, kFuseSuccess, unique); 130 response.Reset(response_size, kFuseSuccess, unique);
135 fuse_init_out* const out = &response.init_out; 131 fuse_init_out* const out = &response.init_out;
136 out->major = FUSE_KERNEL_VERSION; 132 out->major = FUSE_KERNEL_VERSION;
137 // We limit ourselves to 15 because we don't handle BATCH_FORGET yet.
138 out->minor = std::min(minor, 15u); 133 out->minor = std::min(minor, 15u);
139 out->max_readahead = max_readahead; 134 out->max_readahead = max_readahead;
140 out->flags = FUSE_ATOMIC_O_TRUNC | FUSE_BIG_WRITES; 135 out->flags = FUSE_ATOMIC_O_TRUNC | FUSE_BIG_WRITES;
diff --git a/libappfuse/tests/FuseBufferTest.cc b/libappfuse/tests/FuseBufferTest.cc
index 17f1306fe..c82213513 100644
--- a/libappfuse/tests/FuseBufferTest.cc
+++ b/libappfuse/tests/FuseBufferTest.cc
@@ -164,7 +164,7 @@ TEST(FuseBufferTest, HandleInit) {
164 164
165 buffer.HandleInit(); 165 buffer.HandleInit();
166 166
167 ASSERT_EQ(sizeof(fuse_out_header) + sizeof(fuse_init_out), 167 ASSERT_EQ(sizeof(fuse_out_header) + FUSE_COMPAT_22_INIT_OUT_SIZE,
168 buffer.response.header.len); 168 buffer.response.header.len);
169 EXPECT_EQ(kFuseSuccess, buffer.response.header.error); 169 EXPECT_EQ(kFuseSuccess, buffer.response.header.error);
170 EXPECT_EQ(static_cast<unsigned int>(FUSE_KERNEL_VERSION), 170 EXPECT_EQ(static_cast<unsigned int>(FUSE_KERNEL_VERSION),