diff options
-rw-r--r-- | base/Android.bp | 6 | ||||
-rw-r--r-- | base/include/android-base/properties.h | 8 | ||||
-rw-r--r-- | base/properties.cpp | 59 | ||||
-rw-r--r-- | base/properties_test.cpp | 28 | ||||
-rw-r--r-- | init/action.cpp | 7 | ||||
-rw-r--r-- | init/action_parser.cpp | 5 | ||||
-rw-r--r-- | init/host_init_stubs.cpp | 14 | ||||
-rw-r--r-- | init/host_init_stubs.h | 10 | ||||
-rw-r--r-- | init/service.cpp | 3 | ||||
-rw-r--r-- | init/util.cpp | 3 | ||||
-rw-r--r-- | libprocessgroup/processgroup.cpp | 9 |
11 files changed, 77 insertions, 75 deletions
diff --git a/base/Android.bp b/base/Android.bp index 71bf1540c..3d80d9719 100644 --- a/base/Android.bp +++ b/base/Android.bp | |||
@@ -48,6 +48,7 @@ cc_defaults { | |||
48 | "file.cpp", | 48 | "file.cpp", |
49 | "logging.cpp", | 49 | "logging.cpp", |
50 | "parsenetaddress.cpp", | 50 | "parsenetaddress.cpp", |
51 | "properties.cpp", | ||
51 | "quick_exit.cpp", | 52 | "quick_exit.cpp", |
52 | "stringprintf.cpp", | 53 | "stringprintf.cpp", |
53 | "strings.cpp", | 54 | "strings.cpp", |
@@ -58,9 +59,6 @@ cc_defaults { | |||
58 | shared_libs: ["liblog"], | 59 | shared_libs: ["liblog"], |
59 | target: { | 60 | target: { |
60 | android: { | 61 | android: { |
61 | srcs: [ | ||
62 | "properties.cpp", | ||
63 | ], | ||
64 | sanitize: { | 62 | sanitize: { |
65 | misc_undefined: ["integer"], | 63 | misc_undefined: ["integer"], |
66 | }, | 64 | }, |
@@ -130,6 +128,7 @@ cc_test { | |||
130 | "parsedouble_test.cpp", | 128 | "parsedouble_test.cpp", |
131 | "parseint_test.cpp", | 129 | "parseint_test.cpp", |
132 | "parsenetaddress_test.cpp", | 130 | "parsenetaddress_test.cpp", |
131 | "properties_test.cpp", | ||
133 | "quick_exit_test.cpp", | 132 | "quick_exit_test.cpp", |
134 | "scopeguard_test.cpp", | 133 | "scopeguard_test.cpp", |
135 | "stringprintf_test.cpp", | 134 | "stringprintf_test.cpp", |
@@ -139,7 +138,6 @@ cc_test { | |||
139 | ], | 138 | ], |
140 | target: { | 139 | target: { |
141 | android: { | 140 | android: { |
142 | srcs: ["properties_test.cpp"], | ||
143 | sanitize: { | 141 | sanitize: { |
144 | misc_undefined: ["integer"], | 142 | misc_undefined: ["integer"], |
145 | }, | 143 | }, |
diff --git a/base/include/android-base/properties.h b/base/include/android-base/properties.h index 041586c2c..3a051435c 100644 --- a/base/include/android-base/properties.h +++ b/base/include/android-base/properties.h | |||
@@ -19,10 +19,6 @@ | |||
19 | 19 | ||
20 | #include <sys/cdefs.h> | 20 | #include <sys/cdefs.h> |
21 | 21 | ||
22 | #if !defined(__BIONIC__) | ||
23 | #error Only bionic supports system properties. | ||
24 | #endif | ||
25 | |||
26 | #include <chrono> | 22 | #include <chrono> |
27 | #include <limits> | 23 | #include <limits> |
28 | #include <string> | 24 | #include <string> |
@@ -62,14 +58,18 @@ bool SetProperty(const std::string& key, const std::string& value); | |||
62 | // Waits for the system property `key` to have the value `expected_value`. | 58 | // Waits for the system property `key` to have the value `expected_value`. |
63 | // Times out after `relative_timeout`. | 59 | // Times out after `relative_timeout`. |
64 | // Returns true on success, false on timeout. | 60 | // Returns true on success, false on timeout. |
61 | #if defined(__BIONIC__) | ||
65 | bool WaitForProperty(const std::string& key, const std::string& expected_value, | 62 | bool WaitForProperty(const std::string& key, const std::string& expected_value, |
66 | std::chrono::milliseconds relative_timeout = std::chrono::milliseconds::max()); | 63 | std::chrono::milliseconds relative_timeout = std::chrono::milliseconds::max()); |
64 | #endif | ||
67 | 65 | ||
68 | // Waits for the system property `key` to be created. | 66 | // Waits for the system property `key` to be created. |
69 | // Times out after `relative_timeout`. | 67 | // Times out after `relative_timeout`. |
70 | // Returns true on success, false on timeout. | 68 | // Returns true on success, false on timeout. |
69 | #if defined(__BIONIC__) | ||
71 | bool WaitForPropertyCreation(const std::string& key, std::chrono::milliseconds relative_timeout = | 70 | bool WaitForPropertyCreation(const std::string& key, std::chrono::milliseconds relative_timeout = |
72 | std::chrono::milliseconds::max()); | 71 | std::chrono::milliseconds::max()); |
72 | #endif | ||
73 | 73 | ||
74 | } // namespace base | 74 | } // namespace base |
75 | } // namespace android | 75 | } // namespace android |
diff --git a/base/properties.cpp b/base/properties.cpp index 6cf43f9e2..d5a5918ce 100644 --- a/base/properties.cpp +++ b/base/properties.cpp | |||
@@ -14,16 +14,18 @@ | |||
14 | * limitations under the License. | 14 | * limitations under the License. |
15 | */ | 15 | */ |
16 | 16 | ||
17 | #define _REALLY_INCLUDE_SYS__SYSTEM_PROPERTIES_H_ | ||
18 | |||
19 | #include "android-base/properties.h" | 17 | #include "android-base/properties.h" |
20 | 18 | ||
19 | #if defined(__BIONIC__) | ||
20 | #define _REALLY_INCLUDE_SYS__SYSTEM_PROPERTIES_H_ | ||
21 | #include <sys/system_properties.h> | 21 | #include <sys/system_properties.h> |
22 | #include <sys/_system_properties.h> | 22 | #include <sys/_system_properties.h> |
23 | #endif | ||
23 | 24 | ||
24 | #include <algorithm> | 25 | #include <algorithm> |
25 | #include <chrono> | 26 | #include <chrono> |
26 | #include <limits> | 27 | #include <limits> |
28 | #include <map> | ||
27 | #include <string> | 29 | #include <string> |
28 | 30 | ||
29 | #include <android-base/parseint.h> | 31 | #include <android-base/parseint.h> |
@@ -31,24 +33,6 @@ | |||
31 | namespace android { | 33 | namespace android { |
32 | namespace base { | 34 | namespace base { |
33 | 35 | ||
34 | std::string GetProperty(const std::string& key, const std::string& default_value) { | ||
35 | const prop_info* pi = __system_property_find(key.c_str()); | ||
36 | if (pi == nullptr) return default_value; | ||
37 | |||
38 | std::string property_value; | ||
39 | __system_property_read_callback(pi, | ||
40 | [](void* cookie, const char*, const char* value, unsigned) { | ||
41 | auto property_value = reinterpret_cast<std::string*>(cookie); | ||
42 | *property_value = value; | ||
43 | }, | ||
44 | &property_value); | ||
45 | |||
46 | // If the property exists but is empty, also return the default value. | ||
47 | // Since we can't remove system properties, "empty" is traditionally | ||
48 | // the same as "missing" (this was true for cutils' property_get). | ||
49 | return property_value.empty() ? default_value : property_value; | ||
50 | } | ||
51 | |||
52 | bool GetBoolProperty(const std::string& key, bool default_value) { | 36 | bool GetBoolProperty(const std::string& key, bool default_value) { |
53 | std::string value = GetProperty(key, ""); | 37 | std::string value = GetProperty(key, ""); |
54 | if (value == "1" || value == "y" || value == "yes" || value == "on" || value == "true") { | 38 | if (value == "1" || value == "y" || value == "yes" || value == "on" || value == "true") { |
@@ -85,10 +69,43 @@ template uint16_t GetUintProperty(const std::string&, uint16_t, uint16_t); | |||
85 | template uint32_t GetUintProperty(const std::string&, uint32_t, uint32_t); | 69 | template uint32_t GetUintProperty(const std::string&, uint32_t, uint32_t); |
86 | template uint64_t GetUintProperty(const std::string&, uint64_t, uint64_t); | 70 | template uint64_t GetUintProperty(const std::string&, uint64_t, uint64_t); |
87 | 71 | ||
72 | #if !defined(__BIONIC__) | ||
73 | static std::map<std::string, std::string>& g_properties = *new std::map<std::string, std::string>; | ||
74 | static int __system_property_set(const char* key, const char* value) { | ||
75 | g_properties[key] = value; | ||
76 | return 0; | ||
77 | } | ||
78 | #endif | ||
79 | |||
80 | std::string GetProperty(const std::string& key, const std::string& default_value) { | ||
81 | std::string property_value; | ||
82 | #if defined(__BIONIC__) | ||
83 | const prop_info* pi = __system_property_find(key.c_str()); | ||
84 | if (pi == nullptr) return default_value; | ||
85 | |||
86 | __system_property_read_callback(pi, | ||
87 | [](void* cookie, const char*, const char* value, unsigned) { | ||
88 | auto property_value = reinterpret_cast<std::string*>(cookie); | ||
89 | *property_value = value; | ||
90 | }, | ||
91 | &property_value); | ||
92 | #else | ||
93 | auto it = g_properties.find(key); | ||
94 | if (it == g_properties.end()) return default_value; | ||
95 | property_value = it->second; | ||
96 | #endif | ||
97 | // If the property exists but is empty, also return the default value. | ||
98 | // Since we can't remove system properties, "empty" is traditionally | ||
99 | // the same as "missing" (this was true for cutils' property_get). | ||
100 | return property_value.empty() ? default_value : property_value; | ||
101 | } | ||
102 | |||
88 | bool SetProperty(const std::string& key, const std::string& value) { | 103 | bool SetProperty(const std::string& key, const std::string& value) { |
89 | return (__system_property_set(key.c_str(), value.c_str()) == 0); | 104 | return (__system_property_set(key.c_str(), value.c_str()) == 0); |
90 | } | 105 | } |
91 | 106 | ||
107 | #if defined(__BIONIC__) | ||
108 | |||
92 | struct WaitForPropertyData { | 109 | struct WaitForPropertyData { |
93 | bool done; | 110 | bool done; |
94 | const std::string* expected_value; | 111 | const std::string* expected_value; |
@@ -175,5 +192,7 @@ bool WaitForPropertyCreation(const std::string& key, | |||
175 | return (WaitForPropertyCreation(key, relative_timeout, start_time) != nullptr); | 192 | return (WaitForPropertyCreation(key, relative_timeout, start_time) != nullptr); |
176 | } | 193 | } |
177 | 194 | ||
195 | #endif | ||
196 | |||
178 | } // namespace base | 197 | } // namespace base |
179 | } // namespace android | 198 | } // namespace android |
diff --git a/base/properties_test.cpp b/base/properties_test.cpp index de5f3dcfa..e7d4880c2 100644 --- a/base/properties_test.cpp +++ b/base/properties_test.cpp | |||
@@ -23,7 +23,9 @@ | |||
23 | #include <string> | 23 | #include <string> |
24 | #include <thread> | 24 | #include <thread> |
25 | 25 | ||
26 | using namespace std::chrono_literals; | 26 | #if !defined(_WIN32) |
27 | using namespace std::literals; | ||
28 | #endif | ||
27 | 29 | ||
28 | TEST(properties, smoke) { | 30 | TEST(properties, smoke) { |
29 | android::base::SetProperty("debug.libbase.property_test", "hello"); | 31 | android::base::SetProperty("debug.libbase.property_test", "hello"); |
@@ -126,6 +128,7 @@ TEST(properties, GetUintProperty_uint32_t) { CheckGetUintProperty<uint32_t>(); } | |||
126 | TEST(properties, GetUintProperty_uint64_t) { CheckGetUintProperty<uint64_t>(); } | 128 | TEST(properties, GetUintProperty_uint64_t) { CheckGetUintProperty<uint64_t>(); } |
127 | 129 | ||
128 | TEST(properties, WaitForProperty) { | 130 | TEST(properties, WaitForProperty) { |
131 | #if defined(__BIONIC__) | ||
129 | std::atomic<bool> flag{false}; | 132 | std::atomic<bool> flag{false}; |
130 | std::thread thread([&]() { | 133 | std::thread thread([&]() { |
131 | std::this_thread::sleep_for(100ms); | 134 | std::this_thread::sleep_for(100ms); |
@@ -138,9 +141,13 @@ TEST(properties, WaitForProperty) { | |||
138 | flag = true; | 141 | flag = true; |
139 | ASSERT_TRUE(android::base::WaitForProperty("debug.libbase.WaitForProperty_test", "b", 1s)); | 142 | ASSERT_TRUE(android::base::WaitForProperty("debug.libbase.WaitForProperty_test", "b", 1s)); |
140 | thread.join(); | 143 | thread.join(); |
144 | #else | ||
145 | GTEST_LOG_(INFO) << "This test does nothing on the host.\n"; | ||
146 | #endif | ||
141 | } | 147 | } |
142 | 148 | ||
143 | TEST(properties, WaitForProperty_timeout) { | 149 | TEST(properties, WaitForProperty_timeout) { |
150 | #if defined(__BIONIC__) | ||
144 | auto t0 = std::chrono::steady_clock::now(); | 151 | auto t0 = std::chrono::steady_clock::now(); |
145 | ASSERT_FALSE(android::base::WaitForProperty("debug.libbase.WaitForProperty_timeout_test", "a", | 152 | ASSERT_FALSE(android::base::WaitForProperty("debug.libbase.WaitForProperty_timeout_test", "a", |
146 | 200ms)); | 153 | 200ms)); |
@@ -149,9 +156,13 @@ TEST(properties, WaitForProperty_timeout) { | |||
149 | ASSERT_GE(std::chrono::duration_cast<std::chrono::milliseconds>(t1 - t0), 200ms); | 156 | ASSERT_GE(std::chrono::duration_cast<std::chrono::milliseconds>(t1 - t0), 200ms); |
150 | // Upper bounds on timing are inherently flaky, but let's try... | 157 | // Upper bounds on timing are inherently flaky, but let's try... |
151 | ASSERT_LT(std::chrono::duration_cast<std::chrono::milliseconds>(t1 - t0), 600ms); | 158 | ASSERT_LT(std::chrono::duration_cast<std::chrono::milliseconds>(t1 - t0), 600ms); |
159 | #else | ||
160 | GTEST_LOG_(INFO) << "This test does nothing on the host.\n"; | ||
161 | #endif | ||
152 | } | 162 | } |
153 | 163 | ||
154 | TEST(properties, WaitForProperty_MaxTimeout) { | 164 | TEST(properties, WaitForProperty_MaxTimeout) { |
165 | #if defined(__BIONIC__) | ||
155 | std::atomic<bool> flag{false}; | 166 | std::atomic<bool> flag{false}; |
156 | std::thread thread([&]() { | 167 | std::thread thread([&]() { |
157 | android::base::SetProperty("debug.libbase.WaitForProperty_test", "a"); | 168 | android::base::SetProperty("debug.libbase.WaitForProperty_test", "a"); |
@@ -165,9 +176,13 @@ TEST(properties, WaitForProperty_MaxTimeout) { | |||
165 | // Test that this does not immediately return false due to overflow issues with the timeout. | 176 | // Test that this does not immediately return false due to overflow issues with the timeout. |
166 | ASSERT_TRUE(android::base::WaitForProperty("debug.libbase.WaitForProperty_test", "b")); | 177 | ASSERT_TRUE(android::base::WaitForProperty("debug.libbase.WaitForProperty_test", "b")); |
167 | thread.join(); | 178 | thread.join(); |
179 | #else | ||
180 | GTEST_LOG_(INFO) << "This test does nothing on the host.\n"; | ||
181 | #endif | ||
168 | } | 182 | } |
169 | 183 | ||
170 | TEST(properties, WaitForProperty_NegativeTimeout) { | 184 | TEST(properties, WaitForProperty_NegativeTimeout) { |
185 | #if defined(__BIONIC__) | ||
171 | std::atomic<bool> flag{false}; | 186 | std::atomic<bool> flag{false}; |
172 | std::thread thread([&]() { | 187 | std::thread thread([&]() { |
173 | android::base::SetProperty("debug.libbase.WaitForProperty_test", "a"); | 188 | android::base::SetProperty("debug.libbase.WaitForProperty_test", "a"); |
@@ -181,9 +196,13 @@ TEST(properties, WaitForProperty_NegativeTimeout) { | |||
181 | // Assert that this immediately returns with a negative timeout | 196 | // Assert that this immediately returns with a negative timeout |
182 | ASSERT_FALSE(android::base::WaitForProperty("debug.libbase.WaitForProperty_test", "b", -100ms)); | 197 | ASSERT_FALSE(android::base::WaitForProperty("debug.libbase.WaitForProperty_test", "b", -100ms)); |
183 | thread.join(); | 198 | thread.join(); |
199 | #else | ||
200 | GTEST_LOG_(INFO) << "This test does nothing on the host.\n"; | ||
201 | #endif | ||
184 | } | 202 | } |
185 | 203 | ||
186 | TEST(properties, WaitForPropertyCreation) { | 204 | TEST(properties, WaitForPropertyCreation) { |
205 | #if defined(__BIONIC__) | ||
187 | std::thread thread([&]() { | 206 | std::thread thread([&]() { |
188 | std::this_thread::sleep_for(100ms); | 207 | std::this_thread::sleep_for(100ms); |
189 | android::base::SetProperty("debug.libbase.WaitForPropertyCreation_test", "a"); | 208 | android::base::SetProperty("debug.libbase.WaitForPropertyCreation_test", "a"); |
@@ -192,9 +211,13 @@ TEST(properties, WaitForPropertyCreation) { | |||
192 | ASSERT_TRUE(android::base::WaitForPropertyCreation( | 211 | ASSERT_TRUE(android::base::WaitForPropertyCreation( |
193 | "debug.libbase.WaitForPropertyCreation_test", 1s)); | 212 | "debug.libbase.WaitForPropertyCreation_test", 1s)); |
194 | thread.join(); | 213 | thread.join(); |
214 | #else | ||
215 | GTEST_LOG_(INFO) << "This test does nothing on the host.\n"; | ||
216 | #endif | ||
195 | } | 217 | } |
196 | 218 | ||
197 | TEST(properties, WaitForPropertyCreation_timeout) { | 219 | TEST(properties, WaitForPropertyCreation_timeout) { |
220 | #if defined(__BIONIC__) | ||
198 | auto t0 = std::chrono::steady_clock::now(); | 221 | auto t0 = std::chrono::steady_clock::now(); |
199 | ASSERT_FALSE(android::base::WaitForPropertyCreation( | 222 | ASSERT_FALSE(android::base::WaitForPropertyCreation( |
200 | "debug.libbase.WaitForPropertyCreation_timeout_test", 200ms)); | 223 | "debug.libbase.WaitForPropertyCreation_timeout_test", 200ms)); |
@@ -203,4 +226,7 @@ TEST(properties, WaitForPropertyCreation_timeout) { | |||
203 | ASSERT_GE(std::chrono::duration_cast<std::chrono::milliseconds>(t1 - t0), 200ms); | 226 | ASSERT_GE(std::chrono::duration_cast<std::chrono::milliseconds>(t1 - t0), 200ms); |
204 | // Upper bounds on timing are inherently flaky, but let's try... | 227 | // Upper bounds on timing are inherently flaky, but let's try... |
205 | ASSERT_LT(std::chrono::duration_cast<std::chrono::milliseconds>(t1 - t0), 600ms); | 228 | ASSERT_LT(std::chrono::duration_cast<std::chrono::milliseconds>(t1 - t0), 600ms); |
229 | #else | ||
230 | GTEST_LOG_(INFO) << "This test does nothing on the host.\n"; | ||
231 | #endif | ||
206 | } | 232 | } |
diff --git a/init/action.cpp b/init/action.cpp index f782b51c1..11335ca14 100644 --- a/init/action.cpp +++ b/init/action.cpp | |||
@@ -18,16 +18,11 @@ | |||
18 | 18 | ||
19 | #include <android-base/chrono_utils.h> | 19 | #include <android-base/chrono_utils.h> |
20 | #include <android-base/logging.h> | 20 | #include <android-base/logging.h> |
21 | #include <android-base/properties.h> | ||
21 | #include <android-base/strings.h> | 22 | #include <android-base/strings.h> |
22 | 23 | ||
23 | #include "util.h" | 24 | #include "util.h" |
24 | 25 | ||
25 | #if defined(__ANDROID__) | ||
26 | #include <android-base/properties.h> | ||
27 | #else | ||
28 | #include "host_init_stubs.h" | ||
29 | #endif | ||
30 | |||
31 | using android::base::Join; | 26 | using android::base::Join; |
32 | 27 | ||
33 | namespace android { | 28 | namespace android { |
diff --git a/init/action_parser.cpp b/init/action_parser.cpp index a2c96718b..f9b96eb5e 100644 --- a/init/action_parser.cpp +++ b/init/action_parser.cpp | |||
@@ -16,13 +16,12 @@ | |||
16 | 16 | ||
17 | #include "action_parser.h" | 17 | #include "action_parser.h" |
18 | 18 | ||
19 | #include <android-base/properties.h> | ||
19 | #include <android-base/strings.h> | 20 | #include <android-base/strings.h> |
20 | 21 | ||
21 | #include "stable_properties.h" | 22 | #include "stable_properties.h" |
22 | 23 | ||
23 | #if defined(__ANDROID__) | 24 | #if !defined(__ANDROID__) |
24 | #include <android-base/properties.h> | ||
25 | #else | ||
26 | #include "host_init_stubs.h" | 25 | #include "host_init_stubs.h" |
27 | #endif | 26 | #endif |
28 | 27 | ||
diff --git a/init/host_init_stubs.cpp b/init/host_init_stubs.cpp index 4451ac8b9..c40a25435 100644 --- a/init/host_init_stubs.cpp +++ b/init/host_init_stubs.cpp | |||
@@ -22,20 +22,6 @@ int setgroups(size_t __size, const gid_t* __list) { | |||
22 | } | 22 | } |
23 | 23 | ||
24 | namespace android { | 24 | namespace android { |
25 | namespace base { | ||
26 | |||
27 | std::string GetProperty(const std::string&, const std::string& default_value) { | ||
28 | return default_value; | ||
29 | } | ||
30 | |||
31 | bool GetBoolProperty(const std::string&, bool default_value) { | ||
32 | return default_value; | ||
33 | } | ||
34 | |||
35 | } // namespace base | ||
36 | } // namespace android | ||
37 | |||
38 | namespace android { | ||
39 | namespace init { | 25 | namespace init { |
40 | 26 | ||
41 | // init.h | 27 | // init.h |
diff --git a/init/host_init_stubs.h b/init/host_init_stubs.h index bb241af9b..f0e1f0729 100644 --- a/init/host_init_stubs.h +++ b/init/host_init_stubs.h | |||
@@ -29,16 +29,6 @@ | |||
29 | // unistd.h | 29 | // unistd.h |
30 | int setgroups(size_t __size, const gid_t* __list); | 30 | int setgroups(size_t __size, const gid_t* __list); |
31 | 31 | ||
32 | // android-base/properties.h | ||
33 | namespace android { | ||
34 | namespace base { | ||
35 | |||
36 | std::string GetProperty(const std::string& key, const std::string& default_value); | ||
37 | bool GetBoolProperty(const std::string& key, bool default_value); | ||
38 | |||
39 | } // namespace base | ||
40 | } // namespace android | ||
41 | |||
42 | namespace android { | 32 | namespace android { |
43 | namespace init { | 33 | namespace init { |
44 | 34 | ||
diff --git a/init/service.cpp b/init/service.cpp index 5778a93b0..a6987358f 100644 --- a/init/service.cpp +++ b/init/service.cpp | |||
@@ -33,6 +33,7 @@ | |||
33 | #include <android-base/file.h> | 33 | #include <android-base/file.h> |
34 | #include <android-base/logging.h> | 34 | #include <android-base/logging.h> |
35 | #include <android-base/parseint.h> | 35 | #include <android-base/parseint.h> |
36 | #include <android-base/properties.h> | ||
36 | #include <android-base/stringprintf.h> | 37 | #include <android-base/stringprintf.h> |
37 | #include <android-base/strings.h> | 38 | #include <android-base/strings.h> |
38 | #include <android-base/unique_fd.h> | 39 | #include <android-base/unique_fd.h> |
@@ -47,8 +48,6 @@ | |||
47 | #if defined(__ANDROID__) | 48 | #if defined(__ANDROID__) |
48 | #include <sys/system_properties.h> | 49 | #include <sys/system_properties.h> |
49 | 50 | ||
50 | #include <android-base/properties.h> | ||
51 | |||
52 | #include "init.h" | 51 | #include "init.h" |
53 | #include "property_service.h" | 52 | #include "property_service.h" |
54 | #else | 53 | #else |
diff --git a/init/util.cpp b/init/util.cpp index 4455b2eb1..5f2b87d71 100644 --- a/init/util.cpp +++ b/init/util.cpp | |||
@@ -33,6 +33,7 @@ | |||
33 | 33 | ||
34 | #include <android-base/file.h> | 34 | #include <android-base/file.h> |
35 | #include <android-base/logging.h> | 35 | #include <android-base/logging.h> |
36 | #include <android-base/properties.h> | ||
36 | #include <android-base/stringprintf.h> | 37 | #include <android-base/stringprintf.h> |
37 | #include <android-base/strings.h> | 38 | #include <android-base/strings.h> |
38 | #include <android-base/unique_fd.h> | 39 | #include <android-base/unique_fd.h> |
@@ -43,8 +44,6 @@ | |||
43 | #include "reboot.h" | 44 | #include "reboot.h" |
44 | 45 | ||
45 | #if defined(__ANDROID__) | 46 | #if defined(__ANDROID__) |
46 | #include <android-base/properties.h> | ||
47 | |||
48 | #include "selinux.h" | 47 | #include "selinux.h" |
49 | #else | 48 | #else |
50 | #include "host_init_stubs.h" | 49 | #include "host_init_stubs.h" |
diff --git a/libprocessgroup/processgroup.cpp b/libprocessgroup/processgroup.cpp index 58295fadb..1cebb5daa 100644 --- a/libprocessgroup/processgroup.cpp +++ b/libprocessgroup/processgroup.cpp | |||
@@ -39,18 +39,14 @@ | |||
39 | 39 | ||
40 | #include <android-base/file.h> | 40 | #include <android-base/file.h> |
41 | #include <android-base/logging.h> | 41 | #include <android-base/logging.h> |
42 | #ifdef __ANDROID__ | ||
43 | #include <android-base/properties.h> | 42 | #include <android-base/properties.h> |
44 | #endif | ||
45 | #include <android-base/stringprintf.h> | 43 | #include <android-base/stringprintf.h> |
46 | #include <android-base/strings.h> | 44 | #include <android-base/strings.h> |
47 | #include <private/android_filesystem_config.h> | 45 | #include <private/android_filesystem_config.h> |
48 | 46 | ||
49 | #include <processgroup/processgroup.h> | 47 | #include <processgroup/processgroup.h> |
50 | 48 | ||
51 | #ifdef __ANDROID__ | ||
52 | using android::base::GetBoolProperty; | 49 | using android::base::GetBoolProperty; |
53 | #endif | ||
54 | using android::base::StartsWith; | 50 | using android::base::StartsWith; |
55 | using android::base::StringPrintf; | 51 | using android::base::StringPrintf; |
56 | using android::base::WriteStringToFile; | 52 | using android::base::WriteStringToFile; |
@@ -68,15 +64,10 @@ std::once_flag init_path_flag; | |||
68 | static const std::string& GetCgroupRootPath() { | 64 | static const std::string& GetCgroupRootPath() { |
69 | static std::string cgroup_root_path; | 65 | static std::string cgroup_root_path; |
70 | std::call_once(init_path_flag, [&]() { | 66 | std::call_once(init_path_flag, [&]() { |
71 | #ifdef __ANDROID__ | ||
72 | // low-ram devices use per-app memcg by default, unlike high-end ones | 67 | // low-ram devices use per-app memcg by default, unlike high-end ones |
73 | bool low_ram_device = GetBoolProperty("ro.config.low_ram", false); | 68 | bool low_ram_device = GetBoolProperty("ro.config.low_ram", false); |
74 | bool per_app_memcg = | 69 | bool per_app_memcg = |
75 | GetBoolProperty("ro.config.per_app_memcg", low_ram_device); | 70 | GetBoolProperty("ro.config.per_app_memcg", low_ram_device); |
76 | #else | ||
77 | // host does not support Android properties | ||
78 | bool per_app_memcg = false; | ||
79 | #endif | ||
80 | if (per_app_memcg) { | 71 | if (per_app_memcg) { |
81 | // Check if mem cgroup is mounted, only then check for | 72 | // Check if mem cgroup is mounted, only then check for |
82 | // write-access to avoid SELinux denials | 73 | // write-access to avoid SELinux denials |