summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
-rw-r--r--include/cutils/klog.h1
-rw-r--r--libcutils/klog.cpp4
2 files changed, 0 insertions, 5 deletions
diff --git a/include/cutils/klog.h b/include/cutils/klog.h
index e7cd30046..5ae6216eb 100644
--- a/include/cutils/klog.h
+++ b/include/cutils/klog.h
@@ -23,7 +23,6 @@
23 23
24__BEGIN_DECLS 24__BEGIN_DECLS
25 25
26int klog_get_level(void);
27void klog_set_level(int level); 26void klog_set_level(int level);
28 27
29void klog_write(int level, const char *fmt, ...) 28void klog_write(int level, const char *fmt, ...)
diff --git a/libcutils/klog.cpp b/libcutils/klog.cpp
index 15adf6baf..d301276f9 100644
--- a/libcutils/klog.cpp
+++ b/libcutils/klog.cpp
@@ -29,10 +29,6 @@
29 29
30static int klog_level = KLOG_INFO_LEVEL; 30static int klog_level = KLOG_INFO_LEVEL;
31 31
32int klog_get_level(void) {
33 return klog_level;
34}
35
36void klog_set_level(int level) { 32void klog_set_level(int level) {
37 klog_level = level; 33 klog_level = level;
38} 34}