diff options
Diffstat (limited to 'fingerprintd/FingerprintDaemonProxy.h')
-rw-r--r-- | fingerprintd/FingerprintDaemonProxy.h | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/fingerprintd/FingerprintDaemonProxy.h b/fingerprintd/FingerprintDaemonProxy.h index 871c0e62a..145b4c936 100644 --- a/fingerprintd/FingerprintDaemonProxy.h +++ b/fingerprintd/FingerprintDaemonProxy.h | |||
@@ -40,6 +40,7 @@ class FingerprintDaemonProxy : public BnFingerprintDaemon { | |||
40 | virtual int32_t authenticate(uint64_t sessionId, uint32_t groupId); | 40 | virtual int32_t authenticate(uint64_t sessionId, uint32_t groupId); |
41 | virtual int32_t stopAuthentication(); | 41 | virtual int32_t stopAuthentication(); |
42 | virtual int32_t remove(int32_t fingerId, int32_t groupId); | 42 | virtual int32_t remove(int32_t fingerId, int32_t groupId); |
43 | virtual int32_t enumerate(); | ||
43 | virtual uint64_t getAuthenticatorId(); | 44 | virtual uint64_t getAuthenticatorId(); |
44 | virtual int32_t setActiveGroup(int32_t groupId, const uint8_t* path, ssize_t pathLen); | 45 | virtual int32_t setActiveGroup(int32_t groupId, const uint8_t* path, ssize_t pathLen); |
45 | virtual int64_t openHal(); | 46 | virtual int64_t openHal(); |