diff options
Diffstat (limited to 'gatekeeperd/IUserManager.cpp')
-rw-r--r-- | gatekeeperd/IUserManager.cpp | 57 |
1 files changed, 0 insertions, 57 deletions
diff --git a/gatekeeperd/IUserManager.cpp b/gatekeeperd/IUserManager.cpp deleted file mode 100644 index 8167d1919..000000000 --- a/gatekeeperd/IUserManager.cpp +++ /dev/null | |||
@@ -1,57 +0,0 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2015 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #define LOG_TAG "IUserManager" | ||
18 | #include <stdint.h> | ||
19 | #include <sys/types.h> | ||
20 | #include <utils/Log.h> | ||
21 | #include <binder/Parcel.h> | ||
22 | |||
23 | #include "IUserManager.h" | ||
24 | |||
25 | namespace android { | ||
26 | |||
27 | class BpUserManager : public BpInterface<IUserManager> | ||
28 | { | ||
29 | public: | ||
30 | explicit BpUserManager(const sp<IBinder>& impl) : | ||
31 | BpInterface<IUserManager>(impl) { | ||
32 | } | ||
33 | virtual int32_t getCredentialOwnerProfile(int32_t user_id) { | ||
34 | Parcel data, reply; | ||
35 | data.writeInterfaceToken(IUserManager::getInterfaceDescriptor()); | ||
36 | data.writeInt32(user_id); | ||
37 | status_t rc = remote()->transact(GET_CREDENTIAL_OWNER_PROFILE, data, &reply, 0); | ||
38 | if (rc != NO_ERROR) { | ||
39 | ALOGE("%s: failed (%d)\n", __func__, rc); | ||
40 | return -1; | ||
41 | } | ||
42 | |||
43 | int32_t exception = reply.readExceptionCode(); | ||
44 | if (exception != 0) { | ||
45 | ALOGE("%s: got exception (%d)\n", __func__, exception); | ||
46 | return -1; | ||
47 | } | ||
48 | |||
49 | return reply.readInt32(); | ||
50 | } | ||
51 | |||
52 | }; | ||
53 | |||
54 | IMPLEMENT_META_INTERFACE(UserManager, "android.os.IUserManager"); | ||
55 | |||
56 | }; // namespace android | ||
57 | |||