summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'include/cutils/fs.h')
-rw-r--r--include/cutils/fs.h85
1 files changed, 0 insertions, 85 deletions
diff --git a/include/cutils/fs.h b/include/cutils/fs.h
deleted file mode 100644
index a34ce8602..000000000
--- a/include/cutils/fs.h
+++ /dev/null
@@ -1,85 +0,0 @@
1/*
2 * Copyright (C) 2012 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
16
17#ifndef __CUTILS_FS_H
18#define __CUTILS_FS_H
19
20#include <sys/types.h>
21#include <unistd.h>
22
23/*
24 * TEMP_FAILURE_RETRY is defined by some, but not all, versions of
25 * <unistd.h>. (Alas, it is not as standard as we'd hoped!) So, if it's
26 * not already defined, then define it here.
27 */
28#ifndef TEMP_FAILURE_RETRY
29/* Used to retry syscalls that can return EINTR. */
30#define TEMP_FAILURE_RETRY(exp) ({ \
31 typeof (exp) _rc; \
32 do { \
33 _rc = (exp); \
34 } while (_rc == -1 && errno == EINTR); \
35 _rc; })
36#endif
37
38#ifdef __cplusplus
39extern "C" {
40#endif
41
42/*
43 * Ensure that directory exists with given mode and owners. If it exists
44 * with a different mode or owners, they are fixed to match the given values.
45 */
46extern int fs_prepare_dir(const char* path, mode_t mode, uid_t uid, gid_t gid);
47
48/*
49 * Ensure that directory exists with given mode and owners. If it exists
50 * with different owners, they are not fixed and -1 is returned.
51 */
52extern int fs_prepare_dir_strict(const char* path, mode_t mode, uid_t uid, gid_t gid);
53
54/*
55 * Ensure that file exists with given mode and owners. If it exists
56 * with different owners, they are not fixed and -1 is returned.
57 */
58extern int fs_prepare_file_strict(const char* path, mode_t mode, uid_t uid, gid_t gid);
59
60
61/*
62 * Read single plaintext integer from given file, correctly handling files
63 * partially written with fs_write_atomic_int().
64 */
65extern int fs_read_atomic_int(const char* path, int* value);
66
67/*
68 * Write single plaintext integer to given file, creating backup while
69 * in progress.
70 */
71extern int fs_write_atomic_int(const char* path, int value);
72
73/*
74 * Ensure that all directories along given path exist, creating parent
75 * directories as needed. Validates that given path is absolute and that
76 * it contains no relative "." or ".." paths or symlinks. Last path segment
77 * is treated as filename and ignored, unless the path ends with "/".
78 */
79extern int fs_mkdirs(const char* path, mode_t mode);
80
81#ifdef __cplusplus
82}
83#endif
84
85#endif /* __CUTILS_FS_H */