diff options
Diffstat (limited to 'include/cutils/jstring.h')
-rw-r--r-- | include/cutils/jstring.h | 43 |
1 files changed, 43 insertions, 0 deletions
diff --git a/include/cutils/jstring.h b/include/cutils/jstring.h new file mode 100644 index 000000000..ee0018fcc --- /dev/null +++ b/include/cutils/jstring.h | |||
@@ -0,0 +1,43 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2006 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #ifndef __CUTILS_STRING16_H | ||
18 | #define __CUTILS_STRING16_H | ||
19 | |||
20 | #include <stdint.h> | ||
21 | #include <stddef.h> | ||
22 | |||
23 | #ifdef __cplusplus | ||
24 | extern "C" { | ||
25 | #endif | ||
26 | |||
27 | typedef uint16_t char16_t; | ||
28 | |||
29 | extern char * strndup16to8 (const char16_t* s, size_t n); | ||
30 | extern size_t strnlen16to8 (const char16_t* s, size_t n); | ||
31 | extern char * strncpy16to8 (char *dest, const char16_t*s, size_t n); | ||
32 | |||
33 | extern char16_t * strdup8to16 (const char* s, size_t *out_len); | ||
34 | extern size_t strlen8to16 (const char* utf8Str); | ||
35 | extern char16_t * strcpy8to16 (char16_t *dest, const char*s, size_t *out_len); | ||
36 | extern char16_t * strcpylen8to16 (char16_t *dest, const char*s, int length, | ||
37 | size_t *out_len); | ||
38 | |||
39 | #ifdef __cplusplus | ||
40 | } | ||
41 | #endif | ||
42 | |||
43 | #endif /* __CUTILS_STRING16_H */ | ||