diff options
Diffstat (limited to 'init/watchdogd.cpp')
-rw-r--r-- | init/watchdogd.cpp | 4 |
1 files changed, 1 insertions, 3 deletions
diff --git a/init/watchdogd.cpp b/init/watchdogd.cpp index e0164b419..e03a2c31d 100644 --- a/init/watchdogd.cpp +++ b/init/watchdogd.cpp | |||
@@ -23,8 +23,6 @@ | |||
23 | 23 | ||
24 | #include <android-base/logging.h> | 24 | #include <android-base/logging.h> |
25 | 25 | ||
26 | #include "log.h" | ||
27 | |||
28 | #ifdef _INIT_INIT_H | 26 | #ifdef _INIT_INIT_H |
29 | #error "Do not include init.h in files used by ueventd or watchdogd; it will expose init's globals" | 27 | #error "Do not include init.h in files used by ueventd or watchdogd; it will expose init's globals" |
30 | #endif | 28 | #endif |
@@ -35,7 +33,7 @@ namespace android { | |||
35 | namespace init { | 33 | namespace init { |
36 | 34 | ||
37 | int watchdogd_main(int argc, char **argv) { | 35 | int watchdogd_main(int argc, char **argv) { |
38 | InitKernelLogging(argv); | 36 | android::base::InitLogging(argv, &android::base::KernelLogger); |
39 | 37 | ||
40 | int interval = 10; | 38 | int interval = 10; |
41 | if (argc >= 2) interval = atoi(argv[1]); | 39 | if (argc >= 2) interval = atoi(argv[1]); |