diff options
Diffstat (limited to 'init')
-rwxr-xr-x | init/property_service.c | 10 |
1 files changed, 5 insertions, 5 deletions
diff --git a/init/property_service.c b/init/property_service.c index e9cf1bb4e..64f6b4037 100755 --- a/init/property_service.c +++ b/init/property_service.c | |||
@@ -151,12 +151,12 @@ out: | |||
151 | return -1; | 151 | return -1; |
152 | } | 152 | } |
153 | 153 | ||
154 | /* (8 header words + 247 toc words) = 1020 bytes */ | 154 | /* (8 header words + 372 toc words) = 1520 bytes */ |
155 | /* 1024 bytes header and toc + 247 prop_infos @ 128 bytes = 32640 bytes */ | 155 | /* 1536 bytes header and toc + 372 prop_infos @ 128 bytes = 49152 bytes */ |
156 | 156 | ||
157 | #define PA_COUNT_MAX 247 | 157 | #define PA_COUNT_MAX 372 |
158 | #define PA_INFO_START 1024 | 158 | #define PA_INFO_START 1536 |
159 | #define PA_SIZE 32768 | 159 | #define PA_SIZE 49152 |
160 | 160 | ||
161 | static workspace pa_workspace; | 161 | static workspace pa_workspace; |
162 | static prop_info *pa_info_array; | 162 | static prop_info *pa_info_array; |