diff options
Diffstat (limited to 'init')
-rw-r--r-- | init/init.cpp | 3 | ||||
-rw-r--r-- | init/property_service.cpp | 1 |
2 files changed, 4 insertions, 0 deletions
diff --git a/init/init.cpp b/init/init.cpp index 6569871b8..73194bdd9 100644 --- a/init/init.cpp +++ b/init/init.cpp | |||
@@ -119,6 +119,9 @@ static void LoadBootScripts(ActionManager& action_manager, ServiceList& service_ | |||
119 | if (!parser.ParseConfig("/product/etc/init")) { | 119 | if (!parser.ParseConfig("/product/etc/init")) { |
120 | late_import_paths.emplace_back("/product/etc/init"); | 120 | late_import_paths.emplace_back("/product/etc/init"); |
121 | } | 121 | } |
122 | if (!parser.ParseConfig("/product-services/etc/init")) { | ||
123 | late_import_paths.emplace_back("/product-services/etc/init"); | ||
124 | } | ||
122 | if (!parser.ParseConfig("/odm/etc/init")) { | 125 | if (!parser.ParseConfig("/odm/etc/init")) { |
123 | late_import_paths.emplace_back("/odm/etc/init"); | 126 | late_import_paths.emplace_back("/odm/etc/init"); |
124 | } | 127 | } |
diff --git a/init/property_service.cpp b/init/property_service.cpp index d1c427dba..c0d811fc6 100644 --- a/init/property_service.cpp +++ b/init/property_service.cpp | |||
@@ -691,6 +691,7 @@ void property_load_boot_defaults() { | |||
691 | } | 691 | } |
692 | } | 692 | } |
693 | load_properties_from_file("/product/build.prop", NULL); | 693 | load_properties_from_file("/product/build.prop", NULL); |
694 | load_properties_from_file("/product-services/build.prop", NULL); | ||
694 | load_properties_from_file("/odm/default.prop", NULL); | 695 | load_properties_from_file("/odm/default.prop", NULL); |
695 | load_properties_from_file("/vendor/default.prop", NULL); | 696 | load_properties_from_file("/vendor/default.prop", NULL); |
696 | 697 | ||