summaryrefslogtreecommitdiffstats
path: root/init
diff options
context:
space:
mode:
Diffstat (limited to 'init')
-rw-r--r--init/init.cpp10
1 files changed, 6 insertions, 4 deletions
diff --git a/init/init.cpp b/init/init.cpp
index b494bcc09..77c4fc49e 100644
--- a/init/init.cpp
+++ b/init/init.cpp
@@ -352,21 +352,23 @@ static void export_oem_lock_status() {
352} 352}
353 353
354static void export_kernel_boot_props() { 354static void export_kernel_boot_props() {
355 constexpr const char* UNSET = "";
355 struct { 356 struct {
356 const char *src_prop; 357 const char *src_prop;
357 const char *dst_prop; 358 const char *dst_prop;
358 const char *default_value; 359 const char *default_value;
359 } prop_map[] = { 360 } prop_map[] = {
360 { "ro.boot.serialno", "ro.serialno", "", }, 361 { "ro.boot.serialno", "ro.serialno", UNSET, },
361 { "ro.boot.mode", "ro.bootmode", "unknown", }, 362 { "ro.boot.mode", "ro.bootmode", "unknown", },
362 { "ro.boot.baseband", "ro.baseband", "unknown", }, 363 { "ro.boot.baseband", "ro.baseband", "unknown", },
363 { "ro.boot.bootloader", "ro.bootloader", "unknown", }, 364 { "ro.boot.bootloader", "ro.bootloader", "unknown", },
364 { "ro.boot.hardware", "ro.hardware", "unknown", }, 365 { "ro.boot.hardware", "ro.hardware", "unknown", },
365 { "ro.boot.revision", "ro.revision", "0", }, 366 { "ro.boot.revision", "ro.revision", "0", },
366 }; 367 };
367 for (size_t i = 0; i < arraysize(prop_map); i++) { 368 for (const auto& prop : prop_map) {
368 std::string value = GetProperty(prop_map[i].src_prop, ""); 369 std::string value = GetProperty(prop.src_prop, prop.default_value);
369 property_set(prop_map[i].dst_prop, (!value.empty()) ? value : prop_map[i].default_value); 370 if (value != UNSET)
371 property_set(prop.dst_prop, value);
370 } 372 }
371} 373}
372 374