summaryrefslogtreecommitdiffstats
path: root/init
diff options
context:
space:
mode:
Diffstat (limited to 'init')
-rw-r--r--init/init.cpp3
1 files changed, 3 insertions, 0 deletions
diff --git a/init/init.cpp b/init/init.cpp
index 77c4fc49e..686cd6ed9 100644
--- a/init/init.cpp
+++ b/init/init.cpp
@@ -647,6 +647,9 @@ int main(int argc, char** argv) {
647 // /mnt/vendor is used to mount vendor-specific partitions that can not be 647 // /mnt/vendor is used to mount vendor-specific partitions that can not be
648 // part of the vendor partition, e.g. because they are mounted read-write. 648 // part of the vendor partition, e.g. because they are mounted read-write.
649 CHECKCALL(mkdir("/mnt/vendor", 0755)); 649 CHECKCALL(mkdir("/mnt/vendor", 0755));
650 // /mnt/product is used to mount product-specific partitions that can not be
651 // part of the product partition, e.g. because they are mounted read-write.
652 CHECKCALL(mkdir("/mnt/product", 0755));
650 653
651#undef CHECKCALL 654#undef CHECKCALL
652 655