diff options
Diffstat (limited to 'libappfuse/include')
-rw-r--r-- | libappfuse/include/libappfuse/FuseBridgeLoop.h | 17 |
1 files changed, 4 insertions, 13 deletions
diff --git a/libappfuse/include/libappfuse/FuseBridgeLoop.h b/libappfuse/include/libappfuse/FuseBridgeLoop.h index 38043bce7..1f71cf272 100644 --- a/libappfuse/include/libappfuse/FuseBridgeLoop.h +++ b/libappfuse/include/libappfuse/FuseBridgeLoop.h | |||
@@ -20,23 +20,14 @@ | |||
20 | #include "libappfuse/FuseBuffer.h" | 20 | #include "libappfuse/FuseBuffer.h" |
21 | 21 | ||
22 | namespace android { | 22 | namespace android { |
23 | namespace fuse { | ||
23 | 24 | ||
24 | // TODO: Remove the class after switching to StartFuseBridgeLoop in the | 25 | class FuseBridgeLoopCallback { |
25 | // framework code. | ||
26 | class FuseBridgeLoop final { | ||
27 | public: | 26 | public: |
28 | class Callback { | 27 | virtual void OnMount() = 0; |
29 | public: | 28 | virtual ~FuseBridgeLoopCallback() = default; |
30 | virtual void OnMount() = 0; | ||
31 | virtual ~Callback() = default; | ||
32 | }; | ||
33 | |||
34 | bool Start(int dev_fd, int proxy_fd, Callback* callback); | ||
35 | }; | 29 | }; |
36 | 30 | ||
37 | namespace fuse { | ||
38 | |||
39 | class FuseBridgeLoopCallback : public FuseBridgeLoop::Callback {}; | ||
40 | bool StartFuseBridgeLoop( | 31 | bool StartFuseBridgeLoop( |
41 | int dev_fd, int proxy_fd, FuseBridgeLoopCallback* callback); | 32 | int dev_fd, int proxy_fd, FuseBridgeLoopCallback* callback); |
42 | 33 | ||