diff options
Diffstat (limited to 'libbacktrace/include/backtrace/BacktraceMap.h')
-rw-r--r-- | libbacktrace/include/backtrace/BacktraceMap.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/libbacktrace/include/backtrace/BacktraceMap.h b/libbacktrace/include/backtrace/BacktraceMap.h index 02a50f738..963c34b64 100644 --- a/libbacktrace/include/backtrace/BacktraceMap.h +++ b/libbacktrace/include/backtrace/BacktraceMap.h | |||
@@ -52,6 +52,8 @@ public: | |||
52 | // Passing a map created with uncached set to true to Backtrace::Create() | 52 | // Passing a map created with uncached set to true to Backtrace::Create() |
53 | // is unsupported. | 53 | // is unsupported. |
54 | static BacktraceMap* Create(pid_t pid, bool uncached = false); | 54 | static BacktraceMap* Create(pid_t pid, bool uncached = false); |
55 | // Same as above, but is compatible with the new unwinder. | ||
56 | static BacktraceMap* CreateNew(pid_t pid, bool uncached = false); | ||
55 | 57 | ||
56 | static BacktraceMap* Create(pid_t pid, const std::vector<backtrace_map_t>& maps); | 58 | static BacktraceMap* Create(pid_t pid, const std::vector<backtrace_map_t>& maps); |
57 | 59 | ||