diff options
Diffstat (limited to 'libcutils/include/cutils/misc.h')
-rw-r--r-- | libcutils/include/cutils/misc.h | 41 |
1 files changed, 41 insertions, 0 deletions
diff --git a/libcutils/include/cutils/misc.h b/libcutils/include/cutils/misc.h new file mode 100644 index 000000000..0de505f27 --- /dev/null +++ b/libcutils/include/cutils/misc.h | |||
@@ -0,0 +1,41 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2006 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #ifndef __CUTILS_MISC_H | ||
18 | #define __CUTILS_MISC_H | ||
19 | |||
20 | #ifdef __cplusplus | ||
21 | extern "C" { | ||
22 | #endif | ||
23 | |||
24 | /* Load an entire file into a malloc'd chunk of memory | ||
25 | * that is length_of_file + 1 (null terminator). If | ||
26 | * sz is non-zero, return the size of the file via sz. | ||
27 | * Returns 0 on failure. | ||
28 | */ | ||
29 | extern void *load_file(const char *fn, unsigned *sz); | ||
30 | |||
31 | /* This is the range of UIDs (and GIDs) that are reserved | ||
32 | * for assigning to applications. | ||
33 | */ | ||
34 | #define FIRST_APPLICATION_UID 10000 | ||
35 | #define LAST_APPLICATION_UID 99999 | ||
36 | |||
37 | #ifdef __cplusplus | ||
38 | } | ||
39 | #endif | ||
40 | |||
41 | #endif /* __CUTILS_MISC_H */ | ||