diff options
Diffstat (limited to 'libcutils/include/cutils/sched_policy.h')
-rw-r--r-- | libcutils/include/cutils/sched_policy.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/libcutils/include/cutils/sched_policy.h b/libcutils/include/cutils/sched_policy.h index 9683f91b3..4c1113be3 100644 --- a/libcutils/include/cutils/sched_policy.h +++ b/libcutils/include/cutils/sched_policy.h | |||
@@ -34,7 +34,7 @@ extern bool cpusets_enabled(); | |||
34 | * Check if Linux kernel enables SCHEDTUNE feature (only available in Android | 34 | * Check if Linux kernel enables SCHEDTUNE feature (only available in Android |
35 | * common kernel or Linaro LSK, not in mainline Linux as of v4.9) | 35 | * common kernel or Linaro LSK, not in mainline Linux as of v4.9) |
36 | * | 36 | * |
37 | * Return value: 1 if Linux kernel CONFIG_SCHEDTUNE=y; 0 otherwise. | 37 | * Return value: 1 if Linux kernel CONFIG_CGROUP_SCHEDTUNE=y; 0 otherwise. |
38 | */ | 38 | */ |
39 | extern bool schedboost_enabled(); | 39 | extern bool schedboost_enabled(); |
40 | 40 | ||