diff options
Diffstat (limited to 'libdiskconfig/diskconfig.c')
-rw-r--r-- | libdiskconfig/diskconfig.c | 7 |
1 files changed, 4 insertions, 3 deletions
diff --git a/libdiskconfig/diskconfig.c b/libdiskconfig/diskconfig.c index d5425de03..6fd81b714 100644 --- a/libdiskconfig/diskconfig.c +++ b/libdiskconfig/diskconfig.c | |||
@@ -19,6 +19,7 @@ | |||
19 | 19 | ||
20 | #include <errno.h> | 20 | #include <errno.h> |
21 | #include <fcntl.h> | 21 | #include <fcntl.h> |
22 | #include <inttypes.h> | ||
22 | #include <stdio.h> | 23 | #include <stdio.h> |
23 | #include <stdlib.h> | 24 | #include <stdlib.h> |
24 | #include <string.h> | 25 | #include <string.h> |
@@ -80,7 +81,7 @@ parse_len(const char *str, uint64_t *plen) | |||
80 | *plen *= multiple; | 81 | *plen *= multiple; |
81 | 82 | ||
82 | if (*plen > 0xffffffffULL) { | 83 | if (*plen > 0xffffffffULL) { |
83 | ALOGE("Length specified is too large!: %llu KB", *plen); | 84 | ALOGE("Length specified is too large!: %"PRIu64" KB", *plen); |
84 | return 1; | 85 | return 1; |
85 | } | 86 | } |
86 | } | 87 | } |
@@ -371,8 +372,8 @@ validate(struct disk_info *dinfo) | |||
371 | 372 | ||
372 | /* only matters for disks, not files */ | 373 | /* only matters for disks, not files */ |
373 | if (S_ISBLK(stat.st_mode) && total_size > disk_size) { | 374 | if (S_ISBLK(stat.st_mode) && total_size > disk_size) { |
374 | ALOGE("Total requested size of partitions (%llu) is greater than disk " | 375 | ALOGE("Total requested size of partitions (%"PRIu64") is greater than disk " |
375 | "size (%llu).", total_size, disk_size); | 376 | "size (%"PRIu64").", total_size, disk_size); |
376 | goto fail; | 377 | goto fail; |
377 | } | 378 | } |
378 | 379 | ||