diff options
Diffstat (limited to 'liblog/README')
-rw-r--r-- | liblog/README | 18 |
1 files changed, 9 insertions, 9 deletions
diff --git a/liblog/README b/liblog/README index 40a39ad8b..5a845be0e 100644 --- a/liblog/README +++ b/liblog/README | |||
@@ -108,10 +108,10 @@ SYNOPSIS | |||
108 | 108 | ||
109 | int android_log_destroy(android_log_context *ctx) | 109 | int android_log_destroy(android_log_context *ctx) |
110 | 110 | ||
111 | #include <log/log_frontend.h> | 111 | #include <log/log_transport.h> |
112 | 112 | ||
113 | int android_set_log_frontend(int frontend_flag) | 113 | int android_set_log_transport(int transport_flag) |
114 | int android_get_log_frontend() | 114 | int android_get_log_transport() |
115 | 115 | ||
116 | Link with -llog | 116 | Link with -llog |
117 | 117 | ||
@@ -167,12 +167,12 @@ DESCRIPTION | |||
167 | when opening the sub-log. It is recommended to open the log | 167 | when opening the sub-log. It is recommended to open the log |
168 | ANDROID_LOG_RDONLY in these cases. | 168 | ANDROID_LOG_RDONLY in these cases. |
169 | 169 | ||
170 | android_set_log_frontend() selects frontend filters. Argument is either | 170 | android_set_log_transport() selects transport filters. Argument is |
171 | LOGGER_DEFAULT, LOGGER_LOGD, LOGGER_NULL or LOGGER_LOCAL. Log to logger | 171 | either LOGGER_DEFAULT, LOGGER_LOGD, LOGGER_NULL or LOGGER_LOCAL. Log to |
172 | daemon for default or logd, drop contents on floor, or log into local | 172 | logger daemon for default or logd, drop contents on floor, or log into |
173 | memory respectively. Both android_set_log_frontend() and | 173 | local memory respectively. Both android_set_log_transport() |
174 | android_get_log_frontend() return the current frontend mask, or a | 174 | and android_get_log_transport() return the current transport mask, or |
175 | negative errno for any problems. | 175 | a negative errno for any problems. |
176 | 176 | ||
177 | ERRORS | 177 | ERRORS |
178 | If messages fail, a negative error code will be returned to the caller. | 178 | If messages fail, a negative error code will be returned to the caller. |