summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'liblog/include/log/log_main.h')
-rw-r--r--liblog/include/log/log_main.h5
1 files changed, 3 insertions, 2 deletions
diff --git a/liblog/include/log/log_main.h b/liblog/include/log/log_main.h
index f1ff31aa0..9c68ff2b4 100644
--- a/liblog/include/log/log_main.h
+++ b/liblog/include/log/log_main.h
@@ -43,10 +43,11 @@ __BEGIN_DECLS
43/* 43/*
44 * Use __VA_ARGS__ if running a static analyzer, 44 * Use __VA_ARGS__ if running a static analyzer,
45 * to avoid warnings of unused variables in __VA_ARGS__. 45 * to avoid warnings of unused variables in __VA_ARGS__.
46 * __FAKE_USE_VA_ARGS is undefined at link time,
47 * so don't link with __clang_analyzer__ defined.
46 */ 48 */
47
48#ifdef __clang_analyzer__ 49#ifdef __clang_analyzer__
49#define __FAKE_USE_VA_ARGS(...) ((void)(__VA_ARGS__)) 50extern void __FAKE_USE_VA_ARGS(...);
50#else 51#else
51#define __FAKE_USE_VA_ARGS(...) ((void)(0)) 52#define __FAKE_USE_VA_ARGS(...) ((void)(0))
52#endif 53#endif