diff options
Diffstat (limited to 'libnetutils/include/netutils/dhcp.h')
-rw-r--r-- | libnetutils/include/netutils/dhcp.h | 44 |
1 files changed, 44 insertions, 0 deletions
diff --git a/libnetutils/include/netutils/dhcp.h b/libnetutils/include/netutils/dhcp.h new file mode 100644 index 000000000..008dbd887 --- /dev/null +++ b/libnetutils/include/netutils/dhcp.h | |||
@@ -0,0 +1,44 @@ | |||
1 | /* | ||
2 | * Copyright 2010, The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #ifndef _NETUTILS_DHCP_H_ | ||
18 | #define _NETUTILS_DHCP_H_ | ||
19 | |||
20 | #include <sys/cdefs.h> | ||
21 | #include <arpa/inet.h> | ||
22 | |||
23 | __BEGIN_DECLS | ||
24 | |||
25 | extern int do_dhcp(char *iname); | ||
26 | extern int dhcp_start(const char *ifname); | ||
27 | extern int dhcp_start_renew(const char *ifname); | ||
28 | extern int dhcp_get_results(const char *ifname, | ||
29 | char *ipaddr, | ||
30 | char *gateway, | ||
31 | uint32_t *prefixLength, | ||
32 | char *dns[], | ||
33 | char *server, | ||
34 | uint32_t *lease, | ||
35 | char *vendorInfo, | ||
36 | char *domain, | ||
37 | char *mtu); | ||
38 | extern int dhcp_stop(const char *ifname); | ||
39 | extern int dhcp_release_lease(const char *ifname); | ||
40 | extern char *dhcp_get_errmsg(); | ||
41 | |||
42 | __END_DECLS | ||
43 | |||
44 | #endif /* _NETUTILS_DHCP_H_ */ | ||