diff options
Diffstat (limited to 'libnetutils')
-rw-r--r-- | libnetutils/Android.mk | 7 | ||||
-rw-r--r-- | libnetutils/dhcptool.c | 47 |
2 files changed, 0 insertions, 54 deletions
diff --git a/libnetutils/Android.mk b/libnetutils/Android.mk index ce7c3bad8..215027988 100644 --- a/libnetutils/Android.mk +++ b/libnetutils/Android.mk | |||
@@ -19,10 +19,3 @@ LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include | |||
19 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include | 19 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include |
20 | 20 | ||
21 | include $(BUILD_SHARED_LIBRARY) | 21 | include $(BUILD_SHARED_LIBRARY) |
22 | |||
23 | include $(CLEAR_VARS) | ||
24 | LOCAL_SRC_FILES := dhcptool.c | ||
25 | LOCAL_SHARED_LIBRARIES := libnetutils | ||
26 | LOCAL_MODULE := dhcptool | ||
27 | LOCAL_MODULE_TAGS := debug | ||
28 | include $(BUILD_EXECUTABLE) | ||
diff --git a/libnetutils/dhcptool.c b/libnetutils/dhcptool.c deleted file mode 100644 index d23afd3bd..000000000 --- a/libnetutils/dhcptool.c +++ /dev/null | |||
@@ -1,47 +0,0 @@ | |||
1 | /* | ||
2 | * Copyright 2015, The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #include <err.h> | ||
18 | #include <errno.h> | ||
19 | #include <error.h> | ||
20 | #include <stdbool.h> | ||
21 | #include <stdlib.h> | ||
22 | |||
23 | #include <netutils/ifc.h> | ||
24 | |||
25 | extern int do_dhcp(char*); | ||
26 | |||
27 | int main(int argc, char* argv[]) { | ||
28 | if (argc != 2) { | ||
29 | error(EXIT_FAILURE, 0, "usage: %s INTERFACE", argv[0]); | ||
30 | } | ||
31 | |||
32 | char* interface = argv[1]; | ||
33 | if (ifc_init()) { | ||
34 | err(errno, "dhcptool %s: ifc_init failed", interface); | ||
35 | ifc_close(); | ||
36 | return EXIT_FAILURE; | ||
37 | } | ||
38 | |||
39 | int rc = do_dhcp(interface); | ||
40 | if (rc) { | ||
41 | err(errno, "dhcptool %s: do_dhcp failed", interface); | ||
42 | } | ||
43 | |||
44 | ifc_close(); | ||
45 | |||
46 | return rc ? EXIT_FAILURE : EXIT_SUCCESS; | ||
47 | } | ||