diff options
Diffstat (limited to 'libpixelflinger/tests/arch-arm64/assembler')
-rw-r--r-- | libpixelflinger/tests/arch-arm64/assembler/arm64_assembler_test.cpp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/libpixelflinger/tests/arch-arm64/assembler/arm64_assembler_test.cpp b/libpixelflinger/tests/arch-arm64/assembler/arm64_assembler_test.cpp index 456be58a0..fd96f7ebc 100644 --- a/libpixelflinger/tests/arch-arm64/assembler/arm64_assembler_test.cpp +++ b/libpixelflinger/tests/arch-arm64/assembler/arm64_assembler_test.cpp | |||
@@ -409,7 +409,7 @@ void flushcache() | |||
409 | { | 409 | { |
410 | const long base = long(instrMem); | 410 | const long base = long(instrMem); |
411 | const long curr = base + long(instrMemSize); | 411 | const long curr = base + long(instrMemSize); |
412 | __builtin___clear_cache((void*)base, (void*)curr); | 412 | __builtin___clear_cache((char*)base, (char*)curr); |
413 | } | 413 | } |
414 | void dataOpTest(dataOpTest_t test, ARMAssemblerInterface *a64asm, uint32_t Rd = 0, | 414 | void dataOpTest(dataOpTest_t test, ARMAssemblerInterface *a64asm, uint32_t Rd = 0, |
415 | uint32_t Rn = 1, uint32_t Rm = 2, uint32_t Rs = 3) | 415 | uint32_t Rn = 1, uint32_t Rm = 2, uint32_t Rs = 3) |