diff options
Diffstat (limited to 'libsparse')
-rw-r--r-- | libsparse/output_file.c | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/libsparse/output_file.c b/libsparse/output_file.c index a28b0a5ad..e63c4a929 100644 --- a/libsparse/output_file.c +++ b/libsparse/output_file.c | |||
@@ -18,6 +18,7 @@ | |||
18 | #define _LARGEFILE64_SOURCE 1 | 18 | #define _LARGEFILE64_SOURCE 1 |
19 | 19 | ||
20 | #include <fcntl.h> | 20 | #include <fcntl.h> |
21 | #include <inttypes.h> | ||
21 | #include <limits.h> | 22 | #include <limits.h> |
22 | #include <stdbool.h> | 23 | #include <stdbool.h> |
23 | #include <stddef.h> | 24 | #include <stddef.h> |
@@ -342,7 +343,7 @@ static int write_sparse_skip_chunk(struct output_file *out, int64_t skip_len) | |||
342 | int ret, chunk; | 343 | int ret, chunk; |
343 | 344 | ||
344 | if (skip_len % out->block_size) { | 345 | if (skip_len % out->block_size) { |
345 | error("don't care size %llu is not a multiple of the block size %u", | 346 | error("don't care size %"PRIi64" is not a multiple of the block size %u", |
346 | skip_len, out->block_size); | 347 | skip_len, out->block_size); |
347 | return -1; | 348 | return -1; |
348 | } | 349 | } |