diff options
Diffstat (limited to 'libunwindstack/include/unwindstack/ElfInterface.h')
-rw-r--r-- | libunwindstack/include/unwindstack/ElfInterface.h | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/libunwindstack/include/unwindstack/ElfInterface.h b/libunwindstack/include/unwindstack/ElfInterface.h index 86e51b382..5cfe74dae 100644 --- a/libunwindstack/include/unwindstack/ElfInterface.h +++ b/libunwindstack/include/unwindstack/ElfInterface.h | |||
@@ -82,6 +82,9 @@ class ElfInterface { | |||
82 | DwarfSection* eh_frame() { return eh_frame_.get(); } | 82 | DwarfSection* eh_frame() { return eh_frame_.get(); } |
83 | DwarfSection* debug_frame() { return debug_frame_.get(); } | 83 | DwarfSection* debug_frame() { return debug_frame_.get(); } |
84 | 84 | ||
85 | template <typename EhdrType, typename PhdrType> | ||
86 | static uint64_t GetLoadBias(Memory* memory); | ||
87 | |||
85 | protected: | 88 | protected: |
86 | template <typename AddressType> | 89 | template <typename AddressType> |
87 | void InitHeadersWithTemplate(); | 90 | void InitHeadersWithTemplate(); |