summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'libunwindstack/include/unwindstack/Error.h')
-rw-r--r--libunwindstack/include/unwindstack/Error.h42
1 files changed, 42 insertions, 0 deletions
diff --git a/libunwindstack/include/unwindstack/Error.h b/libunwindstack/include/unwindstack/Error.h
new file mode 100644
index 000000000..6ed0e0fb0
--- /dev/null
+++ b/libunwindstack/include/unwindstack/Error.h
@@ -0,0 +1,42 @@
1/*
2 * Copyright (C) 2018 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
16
17#ifndef _LIBUNWINDSTACK_ERROR_H
18#define _LIBUNWINDSTACK_ERROR_H
19
20#include <stdint.h>
21
22namespace unwindstack {
23
24enum ErrorCode : uint8_t {
25 ERROR_NONE, // No error.
26 ERROR_MEMORY_INVALID, // Memory read failed.
27 ERROR_UNWIND_INFO, // Unable to use unwind information to unwind.
28 ERROR_UNSUPPORTED, // Encountered unsupported feature.
29 ERROR_INVALID_MAP, // Unwind in an invalid map.
30 ERROR_MAX_FRAMES_EXCEEDED, // The number of frames exceed the total allowed.
31 ERROR_REPEATED_FRAME, // The last frame has the same pc/sp as the next.
32};
33
34struct ErrorData {
35 ErrorCode code;
36 uint64_t address; // Only valid when code is ERROR_MEMORY_INVALID.
37 // Indicates the failing address.
38};
39
40} // namespace unwindstack
41
42#endif // _LIBUNWINDSTACK_ERROR_H