diff options
Diffstat (limited to 'libunwindstack/include/unwindstack/Unwinder.h')
-rw-r--r-- | libunwindstack/include/unwindstack/Unwinder.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/libunwindstack/include/unwindstack/Unwinder.h b/libunwindstack/include/unwindstack/Unwinder.h index 37a76b203..b64d46036 100644 --- a/libunwindstack/include/unwindstack/Unwinder.h +++ b/libunwindstack/include/unwindstack/Unwinder.h | |||
@@ -70,7 +70,7 @@ class Unwinder { | |||
70 | static std::string FormatFrame(const FrameData& frame, bool bits32); | 70 | static std::string FormatFrame(const FrameData& frame, bool bits32); |
71 | 71 | ||
72 | private: | 72 | private: |
73 | void FillInFrame(MapInfo* map_info, Elf* elf, uint64_t rel_pc, bool adjust_pc); | 73 | void FillInFrame(MapInfo* map_info, Elf* elf, uint64_t adjusted_rel_pc); |
74 | 74 | ||
75 | size_t max_frames_; | 75 | size_t max_frames_; |
76 | Maps* maps_; | 76 | Maps* maps_; |