diff options
Diffstat (limited to 'libutils/String8.cpp')
-rw-r--r-- | libutils/String8.cpp | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/libutils/String8.cpp b/libutils/String8.cpp index 9092cbc99..574165386 100644 --- a/libutils/String8.cpp +++ b/libutils/String8.cpp | |||
@@ -78,6 +78,9 @@ void terminate_string8() | |||
78 | static char* allocFromUTF8(const char* in, size_t len) | 78 | static char* allocFromUTF8(const char* in, size_t len) |
79 | { | 79 | { |
80 | if (len > 0) { | 80 | if (len > 0) { |
81 | if (len == SIZE_MAX) { | ||
82 | return NULL; | ||
83 | } | ||
81 | SharedBuffer* buf = SharedBuffer::alloc(len+1); | 84 | SharedBuffer* buf = SharedBuffer::alloc(len+1); |
82 | ALOG_ASSERT(buf, "Unable to allocate shared buffer"); | 85 | ALOG_ASSERT(buf, "Unable to allocate shared buffer"); |
83 | if (buf) { | 86 | if (buf) { |