diff options
Diffstat (limited to 'mkbootimg')
-rwxr-xr-x | mkbootimg/mkbootimg | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/mkbootimg/mkbootimg b/mkbootimg/mkbootimg index 1e09f4db0..aea258593 100755 --- a/mkbootimg/mkbootimg +++ b/mkbootimg/mkbootimg | |||
@@ -94,7 +94,7 @@ def write_padded_file(f_out, f_in, padding): | |||
94 | 94 | ||
95 | 95 | ||
96 | def parse_int(x): | 96 | def parse_int(x): |
97 | return int(x,0) | 97 | return int(x, 0) |
98 | 98 | ||
99 | 99 | ||
100 | def parse_cmdline(): | 100 | def parse_cmdline(): |
@@ -106,7 +106,7 @@ def parse_cmdline(): | |||
106 | parser.add_argument('--cmdline', help='extra arguments to be passed on the ' | 106 | parser.add_argument('--cmdline', help='extra arguments to be passed on the ' |
107 | 'kernel command line', default='', action=ValidateStrLenAction, maxlen=1536) | 107 | 'kernel command line', default='', action=ValidateStrLenAction, maxlen=1536) |
108 | parser.add_argument('--base', help='base address', type=parse_int, default=0x10000000) | 108 | parser.add_argument('--base', help='base address', type=parse_int, default=0x10000000) |
109 | parser.add_argument('----kernel_offset', help='kernel offset', type=parse_int, default=0x00008000) | 109 | parser.add_argument('--kernel_offset', help='kernel offset', type=parse_int, default=0x00008000) |
110 | parser.add_argument('--ramdisk_offset', help='ramdisk offset', type=parse_int, default=0x01000000) | 110 | parser.add_argument('--ramdisk_offset', help='ramdisk offset', type=parse_int, default=0x01000000) |
111 | parser.add_argument('--second_offset', help='2nd bootloader offset', type=parse_int, | 111 | parser.add_argument('--second_offset', help='2nd bootloader offset', type=parse_int, |
112 | default=0x00f00000) | 112 | default=0x00f00000) |