diff options
Diffstat (limited to 'storaged/include/storaged.h')
-rw-r--r-- | storaged/include/storaged.h | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/storaged/include/storaged.h b/storaged/include/storaged.h index a16be27db..0bdff7483 100644 --- a/storaged/include/storaged.h +++ b/storaged/include/storaged.h | |||
@@ -302,8 +302,8 @@ public: | |||
302 | return mUidm.get_uid_io_stats(); | 302 | return mUidm.get_uid_io_stats(); |
303 | } | 303 | } |
304 | std::map<uint64_t, std::vector<struct uid_record>> get_uid_records( | 304 | std::map<uint64_t, std::vector<struct uid_record>> get_uid_records( |
305 | int hours, uint64_t threshold) { | 305 | int hours, uint64_t threshold, bool force_report) { |
306 | return mUidm.dump(hours, threshold); | 306 | return mUidm.dump(hours, threshold, force_report); |
307 | } | 307 | } |
308 | void update_uid_io_interval(int interval) { | 308 | void update_uid_io_interval(int interval) { |
309 | if (interval >= DEFAULT_PERIODIC_CHORES_INTERVAL_UID_IO_LIMIT) { | 309 | if (interval >= DEFAULT_PERIODIC_CHORES_INTERVAL_UID_IO_LIMIT) { |