diff options
Diffstat (limited to 'trusty/nvram/nvram_wipe.cpp')
-rw-r--r-- | trusty/nvram/nvram_wipe.cpp | 66 |
1 files changed, 0 insertions, 66 deletions
diff --git a/trusty/nvram/nvram_wipe.cpp b/trusty/nvram/nvram_wipe.cpp deleted file mode 100644 index d0f4faded..000000000 --- a/trusty/nvram/nvram_wipe.cpp +++ /dev/null | |||
@@ -1,66 +0,0 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2016 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #include <stdio.h> | ||
18 | #include <stdlib.h> | ||
19 | #include <string.h> | ||
20 | |||
21 | #include <nvram/messages/nvram_messages.h> | ||
22 | |||
23 | #include "trusty_nvram_implementation.h" | ||
24 | |||
25 | void usage(const char* program_name) { | ||
26 | fprintf(stderr, "Usage: %s [status|disable|wipe]\n", program_name); | ||
27 | exit(-1); | ||
28 | } | ||
29 | |||
30 | int main(int argc, char* argv[]) { | ||
31 | if (argc < 2) { | ||
32 | usage(argv[0]); | ||
33 | } | ||
34 | |||
35 | nvram::TrustyNvramImplementation nvram_proxy; | ||
36 | nvram::Request request; | ||
37 | nvram::Response response; | ||
38 | |||
39 | if (!strcmp(argv[1], "status")) { | ||
40 | request.payload.Activate<nvram::COMMAND_GET_INFO>(); | ||
41 | nvram_proxy.Execute(request, &response); | ||
42 | const nvram::GetInfoResponse* get_info_response = | ||
43 | response.payload.get<nvram::COMMAND_GET_INFO>(); | ||
44 | if (response.result == NV_RESULT_SUCCESS) { | ||
45 | int status = get_info_response && get_info_response->wipe_disabled; | ||
46 | printf("Wiping disabled: %d\n", status); | ||
47 | return status; | ||
48 | } | ||
49 | } else if (!strcmp(argv[1], "disable")) { | ||
50 | request.payload.Activate<nvram::COMMAND_DISABLE_WIPE>(); | ||
51 | nvram_proxy.Execute(request, &response); | ||
52 | } else if (!strcmp(argv[1], "wipe")) { | ||
53 | request.payload.Activate<nvram::COMMAND_WIPE_STORAGE>(); | ||
54 | nvram_proxy.Execute(request, &response); | ||
55 | } else { | ||
56 | usage(argv[0]); | ||
57 | } | ||
58 | |||
59 | if (response.result != NV_RESULT_SUCCESS) { | ||
60 | fprintf(stderr, "Command execution failure: %u\n", response.result); | ||
61 | return -1; | ||
62 | } | ||
63 | |||
64 | return 0; | ||
65 | } | ||
66 | |||