diff options
Diffstat (limited to 'trusty')
-rw-r--r-- | trusty/keymaster/keymaster_ipc.h | 3 | ||||
-rw-r--r-- | trusty/keymaster/trusty_keymaster_device.cpp | 9 | ||||
-rw-r--r-- | trusty/keymaster/trusty_keymaster_ipc.cpp | 57 |
3 files changed, 43 insertions, 26 deletions
diff --git a/trusty/keymaster/keymaster_ipc.h b/trusty/keymaster/keymaster_ipc.h index b38eb0592..d63757b36 100644 --- a/trusty/keymaster/keymaster_ipc.h +++ b/trusty/keymaster/keymaster_ipc.h | |||
@@ -24,7 +24,8 @@ | |||
24 | // Commands | 24 | // Commands |
25 | enum keymaster_command : uint32_t { | 25 | enum keymaster_command : uint32_t { |
26 | KEYMASTER_RESP_BIT = 1, | 26 | KEYMASTER_RESP_BIT = 1, |
27 | KEYMASTER_REQ_SHIFT = 1, | 27 | KEYMASTER_STOP_BIT = 2, |
28 | KEYMASTER_REQ_SHIFT = 2, | ||
28 | 29 | ||
29 | KM_GENERATE_KEY = (0 << KEYMASTER_REQ_SHIFT), | 30 | KM_GENERATE_KEY = (0 << KEYMASTER_REQ_SHIFT), |
30 | KM_BEGIN_OPERATION = (1 << KEYMASTER_REQ_SHIFT), | 31 | KM_BEGIN_OPERATION = (1 << KEYMASTER_REQ_SHIFT), |
diff --git a/trusty/keymaster/trusty_keymaster_device.cpp b/trusty/keymaster/trusty_keymaster_device.cpp index 5f16fd0c0..e2342f3ba 100644 --- a/trusty/keymaster/trusty_keymaster_device.cpp +++ b/trusty/keymaster/trusty_keymaster_device.cpp | |||
@@ -36,7 +36,8 @@ | |||
36 | #include "trusty_keymaster_device.h" | 36 | #include "trusty_keymaster_device.h" |
37 | #include "trusty_keymaster_ipc.h" | 37 | #include "trusty_keymaster_ipc.h" |
38 | 38 | ||
39 | const uint32_t RECV_BUF_SIZE = PAGE_SIZE; | 39 | // Maximum size of message from Trusty is 8K (for RSA attestation key and chain) |
40 | const uint32_t RECV_BUF_SIZE = 2*PAGE_SIZE; | ||
40 | const uint32_t SEND_BUF_SIZE = (PAGE_SIZE - sizeof(struct keymaster_message) - 16 /* tipc header */); | 41 | const uint32_t SEND_BUF_SIZE = (PAGE_SIZE - sizeof(struct keymaster_message) - 16 /* tipc header */); |
41 | 42 | ||
42 | const size_t kMaximumAttestationChallengeLength = 128; | 43 | const size_t kMaximumAttestationChallengeLength = 128; |
@@ -768,6 +769,9 @@ keymaster_error_t TrustyKeymasterDevice::Send(uint32_t command, const Serializab | |||
768 | ALOGV("Sending %d byte request\n", (int)req.SerializedSize()); | 769 | ALOGV("Sending %d byte request\n", (int)req.SerializedSize()); |
769 | int rc = trusty_keymaster_call(command, send_buf, req_size, recv_buf, &rsp_size); | 770 | int rc = trusty_keymaster_call(command, send_buf, req_size, recv_buf, &rsp_size); |
770 | if (rc < 0) { | 771 | if (rc < 0) { |
772 | // Reset the connection on tipc error | ||
773 | trusty_keymaster_disconnect(); | ||
774 | trusty_keymaster_connect(); | ||
771 | ALOGE("tipc error: %d\n", rc); | 775 | ALOGE("tipc error: %d\n", rc); |
772 | // TODO(swillden): Distinguish permanent from transient errors and set error_ appropriately. | 776 | // TODO(swillden): Distinguish permanent from transient errors and set error_ appropriately. |
773 | return translate_error(rc); | 777 | return translate_error(rc); |
@@ -775,8 +779,7 @@ keymaster_error_t TrustyKeymasterDevice::Send(uint32_t command, const Serializab | |||
775 | ALOGV("Received %d byte response\n", rsp_size); | 779 | ALOGV("Received %d byte response\n", rsp_size); |
776 | } | 780 | } |
777 | 781 | ||
778 | const keymaster_message* msg = (keymaster_message*)recv_buf; | 782 | const uint8_t* p = recv_buf; |
779 | const uint8_t* p = msg->payload; | ||
780 | if (!rsp->Deserialize(&p, p + rsp_size)) { | 783 | if (!rsp->Deserialize(&p, p + rsp_size)) { |
781 | ALOGE("Error deserializing response of size %d\n", (int)rsp_size); | 784 | ALOGE("Error deserializing response of size %d\n", (int)rsp_size); |
782 | return KM_ERROR_UNKNOWN_ERROR; | 785 | return KM_ERROR_UNKNOWN_ERROR; |
diff --git a/trusty/keymaster/trusty_keymaster_ipc.cpp b/trusty/keymaster/trusty_keymaster_ipc.cpp index cdc27782a..54b251e93 100644 --- a/trusty/keymaster/trusty_keymaster_ipc.cpp +++ b/trusty/keymaster/trusty_keymaster_ipc.cpp | |||
@@ -23,6 +23,8 @@ | |||
23 | #include <string.h> | 23 | #include <string.h> |
24 | #include <unistd.h> | 24 | #include <unistd.h> |
25 | 25 | ||
26 | #include <algorithm> | ||
27 | |||
26 | #include <log/log.h> | 28 | #include <log/log.h> |
27 | #include <trusty/tipc.h> | 29 | #include <trusty/tipc.h> |
28 | 30 | ||
@@ -31,7 +33,7 @@ | |||
31 | 33 | ||
32 | #define TRUSTY_DEVICE_NAME "/dev/trusty-ipc-dev0" | 34 | #define TRUSTY_DEVICE_NAME "/dev/trusty-ipc-dev0" |
33 | 35 | ||
34 | static int handle_ = 0; | 36 | static int handle_ = -1; |
35 | 37 | ||
36 | int trusty_keymaster_connect() { | 38 | int trusty_keymaster_connect() { |
37 | int rc = tipc_connect(TRUSTY_DEVICE_NAME, KEYMASTER_PORT); | 39 | int rc = tipc_connect(TRUSTY_DEVICE_NAME, KEYMASTER_PORT); |
@@ -45,7 +47,7 @@ int trusty_keymaster_connect() { | |||
45 | 47 | ||
46 | int trusty_keymaster_call(uint32_t cmd, void* in, uint32_t in_size, uint8_t* out, | 48 | int trusty_keymaster_call(uint32_t cmd, void* in, uint32_t in_size, uint8_t* out, |
47 | uint32_t* out_size) { | 49 | uint32_t* out_size) { |
48 | if (handle_ == 0) { | 50 | if (handle_ < 0) { |
49 | ALOGE("not connected\n"); | 51 | ALOGE("not connected\n"); |
50 | return -EINVAL; | 52 | return -EINVAL; |
51 | } | 53 | } |
@@ -62,32 +64,43 @@ int trusty_keymaster_call(uint32_t cmd, void* in, uint32_t in_size, uint8_t* out | |||
62 | ALOGE("failed to send cmd (%d) to %s: %s\n", cmd, KEYMASTER_PORT, strerror(errno)); | 64 | ALOGE("failed to send cmd (%d) to %s: %s\n", cmd, KEYMASTER_PORT, strerror(errno)); |
63 | return -errno; | 65 | return -errno; |
64 | } | 66 | } |
65 | 67 | size_t out_max_size = *out_size; | |
66 | rc = read(handle_, out, *out_size); | 68 | *out_size = 0; |
67 | if (rc < 0) { | 69 | struct iovec iov[2]; |
68 | ALOGE("failed to retrieve response for cmd (%d) to %s: %s\n", cmd, KEYMASTER_PORT, | 70 | struct keymaster_message header; |
69 | strerror(errno)); | 71 | iov[0] = {.iov_base = &header, .iov_len = sizeof(struct keymaster_message)}; |
70 | return -errno; | 72 | while (true) { |
71 | } | 73 | iov[1] = { |
72 | 74 | .iov_base = out + *out_size, | |
73 | if ((size_t)rc < sizeof(struct keymaster_message)) { | 75 | .iov_len = std::min<uint32_t>(KEYMASTER_MAX_BUFFER_LENGTH, out_max_size - *out_size)}; |
74 | ALOGE("invalid response size (%d)\n", (int)rc); | 76 | rc = readv(handle_, iov, 2); |
75 | return -EINVAL; | 77 | if (rc < 0) { |
76 | } | 78 | ALOGE("failed to retrieve response for cmd (%d) to %s: %s\n", cmd, KEYMASTER_PORT, |
77 | 79 | strerror(errno)); | |
78 | msg = (struct keymaster_message*)out; | 80 | return -errno; |
79 | 81 | } | |
80 | if ((cmd | KEYMASTER_RESP_BIT) != msg->cmd) { | 82 | |
81 | ALOGE("invalid command (%d)", msg->cmd); | 83 | if ((size_t)rc < sizeof(struct keymaster_message)) { |
82 | return -EINVAL; | 84 | ALOGE("invalid response size (%d)\n", (int)rc); |
85 | return -EINVAL; | ||
86 | } | ||
87 | |||
88 | if ((cmd | KEYMASTER_RESP_BIT) != (header.cmd & ~(KEYMASTER_STOP_BIT))) { | ||
89 | ALOGE("invalid command (%d)", header.cmd); | ||
90 | return -EINVAL; | ||
91 | } | ||
92 | *out_size += ((size_t)rc - sizeof(struct keymaster_message)); | ||
93 | if (header.cmd & KEYMASTER_STOP_BIT) { | ||
94 | break; | ||
95 | } | ||
83 | } | 96 | } |
84 | 97 | ||
85 | *out_size = ((size_t)rc) - sizeof(struct keymaster_message); | ||
86 | return rc; | 98 | return rc; |
87 | } | 99 | } |
88 | 100 | ||
89 | void trusty_keymaster_disconnect() { | 101 | void trusty_keymaster_disconnect() { |
90 | if (handle_ != 0) { | 102 | if (handle_ >= 0) { |
91 | tipc_close(handle_); | 103 | tipc_close(handle_); |
92 | } | 104 | } |
105 | handle_ = -1; | ||
93 | } | 106 | } |