summaryrefslogtreecommitdiffstats
path: root/usbd
diff options
context:
space:
mode:
Diffstat (limited to 'usbd')
-rw-r--r--usbd/Android.bp16
-rw-r--r--usbd/usbd.cpp56
-rw-r--r--usbd/usbd.rc5
3 files changed, 77 insertions, 0 deletions
diff --git a/usbd/Android.bp b/usbd/Android.bp
new file mode 100644
index 000000000..4f9338fef
--- /dev/null
+++ b/usbd/Android.bp
@@ -0,0 +1,16 @@
1cc_binary {
2 name: "usbd",
3 init_rc: ["usbd.rc"],
4 srcs: ["usbd.cpp"],
5 shared_libs: [
6 "libbase",
7 "libhidlbase",
8 "libhidltransport",
9 "liblog",
10 "libutils",
11 "libhardware",
12 "android.hardware.usb.gadget@1.0",
13 "libcutils",
14 ],
15}
16
diff --git a/usbd/usbd.cpp b/usbd/usbd.cpp
new file mode 100644
index 000000000..41cd8dd9b
--- /dev/null
+++ b/usbd/usbd.cpp
@@ -0,0 +1,56 @@
1/*
2 * Copyright (C) 2018 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
16
17#define LOG_TAG "usbd"
18
19#include <string>
20
21#include <android-base/logging.h>
22#include <android-base/properties.h>
23#include <android/hardware/usb/gadget/1.0/IUsbGadget.h>
24
25#define PERSISTENT_USB_CONFIG "persist.sys.usb.config"
26
27using android::base::GetProperty;
28using android::base::SetProperty;
29using android::hardware::usb::gadget::V1_0::GadgetFunction;
30using android::hardware::usb::gadget::V1_0::IUsbGadget;
31using android::hardware::Return;
32
33int main(int /*argc*/, char** /*argv*/) {
34 android::sp<IUsbGadget> gadget = IUsbGadget::getService();
35 Return<void> ret;
36
37 if (gadget != nullptr) {
38 LOG(INFO) << "Usb HAL found.";
39 std::string function = GetProperty(PERSISTENT_USB_CONFIG, "");
40 if (function == "adb") {
41 LOG(INFO) << "peristent prop is adb";
42 SetProperty("ctl.start", "adbd");
43 ret = gadget->setCurrentUsbFunctions(static_cast<uint64_t>(GadgetFunction::ADB),
44 nullptr, 0);
45 } else {
46 LOG(INFO) << "Signal MTP to enable default functions";
47 ret = gadget->setCurrentUsbFunctions(static_cast<uint64_t>(GadgetFunction::MTP),
48 nullptr, 0);
49 }
50
51 if (!ret.isOk()) LOG(ERROR) << "Error while invoking usb hal";
52 } else {
53 LOG(INFO) << "Usb HAL not found";
54 }
55 exit(0);
56}
diff --git a/usbd/usbd.rc b/usbd/usbd.rc
new file mode 100644
index 000000000..c7838e831
--- /dev/null
+++ b/usbd/usbd.rc
@@ -0,0 +1,5 @@
1service usbd /system/bin/usbd
2 class late_start
3 oneshot
4 user root
5 group root usb