summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* system/core: vold: Change permission of external storage device nodesandroid-1.6_r1.4android-1.6_r1.3android-1.6_r1.2android-1.6_r1.1android-1.6_r1San Mehat2009-08-211-1/+1
* BUG 2033924: Add AdbWinUsbApi.dll to prebuilt for Windows SDKRaphael2009-08-111-3/+5
* DO NOT MERGE adb: Remove adbd from simulator build.Mike Lockwood2009-08-101-3/+3
* DO NOT MERGE cherry-pick "adb reboot" from master:Mike Lockwood2009-08-104-1/+52
* Merge change 20354 into donutAndroid (Google) Code Review2009-08-071-0/+1
|\
| * strip comments from event-log-tags on deviceDoug Zongker2009-08-061-0/+1
* | rootdir: init.rc: Bump up background cpu shares to 5.0%San Mehat2009-08-061-1/+2
|/
* adb: Another attempted workaround for the adb disconnect problem.Mike Lockwood2009-07-301-11/+81
* Add support for Samsung and Motorola devices.Xavier Ducrohet2009-07-242-3/+13
* install recovery image using patch mechanismDoug Zongker2009-07-231-1/+1
* vold: If we're bootstrapping, don't automatically mount the SD card. Also fix...San Mehat2009-07-167-18/+40
* vold: vfat: Run up to 3 passes of the disk checker when the checkerSan Mehat2009-07-161-22/+49
* vold: Allow a damaged volume to be re-evaluated for mountingSan Mehat2009-07-161-2/+1
* Merge change 6738 into donutAndroid (Google) Code Review2009-07-122-19/+0
|\
| * rootdir: Remove ip-up-vpn script, which is replaced by an executable.Chia-chi Yeh2009-07-102-19/+0
* | adb: Increment ADB_SERVER_VERSIONMike Lockwood2009-07-091-1/+1
* | init.rc: Fix commands for allowing the system_server to access wpa_supplicant...Mike Lockwood2009-07-081-4/+3
* | Fix typo in adb commandline helpKenny Root2009-07-081-1/+1
* | adb: Use correct language ID when retrieving USB serial number.Mike Lockwood2009-07-081-12/+32
|/
* vold: Change the disk formatter we use + fix commandline argument creationSan Mehat2009-07-061-9/+11
* toolbox: mkdosfs: Imported new 'newfs_msdos' updated disk formatterSan Mehat2009-07-062-200/+450
* Set the permissions of wifi supplicant file so that system can access it.Amith Yamasani2009-07-021-0/+5
* Merge change 5852 into donutAndroid (Google) Code Review2009-06-301-1/+5
|\
| * rootdir: Modify init.rc to run mtpd/racoon as a non-root user.Chia-chi Yeh2009-06-301-1/+5
* | vold: Kill logspamSan Mehat2009-06-301-2/+1
|/
* toolbox: Fix uninitalized stack variable in mount.Dima Zavin2009-06-291-1/+1
* Merge change 5662 into donutAndroid (Google) Code Review2009-06-291-106/+79
|\
| * toolbox: Revise route utility.Chia-chi Yeh2009-06-291-106/+79
* | init: Enable sched_yield() compatability mode on boot.San Mehat2009-06-291-0/+1
|/
* vold: Force formatting of cards to FAT32San Mehat2009-06-271-6/+7
* rootdir: Obsolete ppp/peers/common and racoon/racoon.conf.Chia-chi Yeh2009-06-263-47/+1
* Merge change 4728 into donutAndroid (Google) Code Review2009-06-263-6/+9
|\
| * Add device, property, directory, and file permissions for VPN.Chia-chi Yeh2009-06-193-6/+9
* | Merge change 4592 into donutAndroid (Google) Code Review2009-06-265-65/+0
|\|
| * rootdir: Remove gprs/pppd related scripts.Chia-chi Yeh2009-06-185-65/+0
* | Merge change 5455 into donutAndroid (Google) Code Review2009-06-251-0/+18
|\ \
| * | Add new PPP IPCP script for VPN.Hung-ying Tyan2009-06-251-0/+18
* | | vold: Logging to catch when the disk checker crashesSan Mehat2009-06-251-0/+3
* | | vold: Fix bug where logwrapper would pass data to LOG() in the format field,San Mehat2009-06-251-1/+2
* | | vold: Switch vfat fsck toolsSan Mehat2009-06-241-46/+20
|/ /
* | nexus: Rename onInterfaceStarted -> onInterfaceConnected and add Dhcp start/s...San Mehat2009-06-224-36/+44
* | nexus: Add skeleton for DhcpClientSan Mehat2009-06-227-1/+270
|/
* init: Bump up the max cpu bandwidth shares ratio for background.San Mehat2009-06-161-1/+1
* nexus: Fix SupplicantStatus decodingSan Mehat2009-06-161-7/+26
* nexus: Less verbosity in TiwlanEventListener for nowSan Mehat2009-06-161-4/+4
* nexus: Add TiwlanEventListener to makefileSan Mehat2009-06-161-1/+2
* nexus: Initialize frequency in SupplicantAssociatingEvent constructorSan Mehat2009-06-161-0/+1
* nexus: Add some logging output to WifiControllerSan Mehat2009-06-161-0/+6
* nexus: Add TiwlanEventListener for reading driver events directlySan Mehat2009-06-164-2/+177
* Merge change 4228 into donutAndroid (Google) Code Review2009-06-1547-501/+1471
|\