summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* init: devices: Remove pmem_gpu regions as they are not needed since we have a...android-2.0_r1Dima Zavin2009-10-151-4/+0
* init: Add qdsp6 video encoder, q6venc, device owned by system.audioDima Zavin2009-10-151-0/+1
* Merge change I831d8e1e into eclairAndroid (Google) Code Review2009-10-131-0/+4
|\
| * rootdir: init.rc: Adjust background dirty writeout policySan Mehat2009-10-131-0/+4
* | adb: Add "adb disconnect" command for disconnecting TCP/IP devices.Mike Lockwood2009-10-118-8/+93
|/
* Force the mediaserver process to restart whenever the zygote or systemDan Bornstein2009-10-091-0/+1
* Merge change I7b04795c into eclairAndroid (Google) Code Review2009-10-081-0/+4
|\
| * Make vmallocinfo readable by group log so we can put it in bugreportsRebecca Schultz Zavin2009-10-081-0/+4
* | am 46ef2b87: add free space on system and cache to free_storage_left log eventDoug Zongker2009-10-071-2/+2
|\ \ | |/ |/|
| * add free space on system and cache to free_storage_left log eventandroid-1.6_r2Doug Zongker2009-10-071-13/+13
* | init.rc: don't mount debugfsBrian Swetland2009-10-071-2/+0
* | Revert "rootdir: init.rc: *LATENCY EXPERIMENT* - Disable cgroups in favor of ...San Mehat2009-10-061-18/+18
* | am b084929f: Make AudioPara4 world-readableJean-Baptiste Queru2009-10-041-1/+1
|\|
| * Make AudioPara4 world-readableJean-Baptiste Queru2009-10-021-1/+1
* | init: builtins: trancate target file in do_copyTom Zhu2009-09-301-1/+1
* | Add backup_initialize event to track initializeDevice() requestsDan Egnor2009-09-291-0/+1
* | Add a new event log tag for corrupted database files.Jeff Hamilton2009-09-291-0/+1
* | Print code around PC and LR in the inline log.Ben Cheng2009-09-281-105/+95
* | vold: Add support for /dev/block/mmcblk1Ethan.Du2009-09-244-6/+33
* | Merge change 26093 into eclairAndroid (Google) Code Review2009-09-242-0/+191
|\ \
| * | Add NOTICE file and license tag for adbJean-Baptiste Queru2009-09-202-0/+191
* | | Ensure -user builds can run the dex preopt pass in the emulator.David 'Digit' Turner2009-09-231-6/+9
* | | Merge change 26423 into eclairAndroid (Google) Code Review2009-09-221-0/+3
|\ \ \
| * | | Add support for Acer devicesRobert CH Chou2009-09-221-0/+3
* | | | Add event parameter for the restore set (device id) data is being restored fromDan Egnor2009-09-221-1/+1
|/ / /
* | | Add event log tag for server-prompted reset of backup dataChristopher Tate2009-09-211-0/+1
* | | Merge change 26051 into eclairAndroid (Google) Code Review2009-09-211-1/+2
|\ \ \
| * | | add account field to the sync log eventDoug Zongker2009-09-201-1/+2
| |/ /
* | | adb: Add USB Vendor IDs for LG and HuaweiMike Lockwood2009-09-211-0/+6
* | | init.rc: specify keystore directory and fix permissions.Chia-chi Yeh2009-09-201-3/+3
|/ /
* | Remove logwrapper for Bluetoothd.Jaikumar Ganesh2009-09-201-4/+2
* | adb: Clean up argument passing for create_service_thread()Mike Lockwood2009-09-191-4/+5
* | Merge change 25859 into eclairAndroid (Google) Code Review2009-09-181-2/+1
|\ \
| * | Improve error-handling when an expected token is missing.Jack Palevich2009-09-181-2/+1
* | | init.rc: mount debugfs for debuggingBrian Swetland2009-09-181-0/+3
|/ /
* | Produce error rather than assert when encountering a nested function.Jack Palevich2009-09-182-32/+47
* | Merge change 25170 into eclairAndroid (Google) Code Review2009-09-167-0/+36
|\ \
| * | Disable sched_policy under Windows.Raphael2009-09-157-0/+36
* | | Merge change 25383 into eclairAndroid (Google) Code Review2009-09-161-9/+36
|\ \ \
| * | | Add bitfields to header for screen shots. This will allow ddms to distinguishRebecca Schultz Zavin2009-09-151-9/+36
* | | | rootdir: init.rc: *LATENCY EXPERIMENT* - Disable cgroups in favor of new sche...San Mehat2009-09-161-18/+18
* | | | rootdir: init.rc: tweak cfs scheduler - disable child_runs_firstSan Mehat2009-09-161-0/+1
|/ / /
* / / Fix vold coredump when enable_ums cmd comes without media inserted.David Ding2009-09-151-1/+1
|/ /
* | libcutils: Dont include kernel header + add definesSan Mehat2009-09-141-1/+8
* | libcutils: Add abstracted support for setting scheduler policiesSan Mehat2009-09-123-1/+121
* | init.rc: Adjust permissions on /data/dontpanic/ so dumpstate will not need rootMike Lockwood2009-09-111-4/+4
* | Merge change 24493 into eclairAndroid (Google) Code Review2009-09-101-14/+23
|\ \
| * | Fix several issues in framebuffer_serviceRebecca Schultz Zavin2009-09-101-14/+23
* | | Merge change 24564 into eclairAndroid (Google) Code Review2009-09-101-1/+4
|\ \ \
| * | | init: Make /dev/pmem_gpu* be writable by allDima Zavin2009-09-101-1/+4