summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* validate the source of uevent messagesandroid-2.2_r1.3android-2.2.2_r1android-2.2.1_r2android-2.2.1_r1Nick Kralevich2010-07-191-5/+31
* Make /proc/kmsg and /proc/sysrq-trigger system-process-readableandroid-2.2_r1.2android-2.2_r1.1android-2.2_r1Christopher Tate2010-06-011-0/+6
* fix windows SDK buildBrad Fitzpatrick2010-05-081-1/+3
* More fixes to Binder perf regression from EclairBrad Fitzpatrick2010-05-071-32/+47
* Optimize set_sched_policy(), which gets called in every binder call.Brad Fitzpatrick2010-05-061-16/+22
* For issue #2651381, allow library prelinking.Dan Bornstein2010-05-051-1/+0
* Fix adb, fastboot to compile in Windows SDK under Linux.Raphael2010-04-233-5/+16
* Add a log tag entry for the dalvik lock profiling event.Carl Shapiro2010-04-131-0/+1
* Rename logtag for clarity.Brad Fitzpatrick2010-04-081-1/+1
* Add Pantech's USB vendor ID to adb.Xavier Ducrohet2010-03-311-0/+4
* system/core: Switch libsysutils & sched_policy LOG -> SLOGSan Mehat2010-03-259-37/+37
* Add NET_RAW to mediaserver so that it can open a raw HCI socket to configureNick Pelly2010-03-231-1/+1
* MOAR GROUPSNick Pelly2010-03-231-1/+1
* Add Bluetooth SCO connection blacklistEric Olsen2010-03-181-0/+1
* Merge "fix [2483384] logcat crash when malloc debug is enabled"Mathias Agopian2010-03-171-2/+3
|\
| * fix [2483384] logcat crash when malloc debug is enabledMathias Agopian2010-03-171-2/+3
* | Add 'run-as' command implementation as set-uid program.David 'Digit' Turner2010-03-176-1/+896
* | Merge "cleanup init.rc"Oscar Montemayor2010-03-161-7/+0
|\ \ | |/ |/|
| * cleanup init.rcJean-Baptiste Queru2010-03-121-7/+0
* | Added Kyocera's VID (0x0482), upon their request.Takeshi Kishimoto2010-03-121-0/+3
|/
* Add '-t N' flag to logcat, to print only the last N lines of logcatDan Egnor2010-03-111-53/+60
* Change permissions on pppd-rilWink Saville2010-03-111-0/+1
* Merge "system: libdiskconfig: Add libdiskconfig"San Mehat2010-03-117-0/+1261
|\
| * system: libdiskconfig: Add libdiskconfigSan Mehat2010-03-107-0/+1261
* | Merge "Add wall-clock timing for each fastboot Action."Daniel Sandler2010-03-111-3/+25
|\ \
| * | Add wall-clock timing for each fastboot Action.Daniel Sandler2010-02-251-3/+25
* | | Merge "Use arch flags instead of TARGET_ARCH_VARIANT, and add support for VFP...Colin Cross2010-03-103-4/+27
|\ \ \
| * | | Use arch flags instead of TARGET_ARCH_VARIANT, and add support for VFP_D16Colin Cross2010-03-103-4/+27
* | | | Remove an obsolete event log tag.Dan Egnor2010-03-101-2/+0
| |_|/ |/| |
* | | Merge "sysutils: Increase number of command arguments to 16"Dmitry Shmidt2010-03-091-1/+1
|\ \ \
| * | | sysutils: Increase number of command arguments to 16Dmitry Shmidt2010-03-091-1/+1
* | | | adb: Add five second timeout for USB writes on Linux host.Mike Lockwood2010-03-082-3/+10
|/ / /
* / / Add an empty CleanSpec.mkJean-Baptiste Queru2010-03-081-0/+49
|/ /
* | merge from open-source masterThe Android Open Source Project2010-03-081-0/+10
|\ \
| * \ Merge "Fix Heap Corruption from too long of a TAG"Andy McFadden2010-03-021-0/+10
| |\ \
| | * | Fix Heap Corruption from too long of a TAGKeith Preston2010-02-181-0/+10
* | | | Merge "toolbox: nandread: Add options to extract raw images, partial images, ...Arve Hjønnevåg2010-03-081-20/+50
|\ \ \ \
| * | | | toolbox: nandread: Add options to extract raw images, partial images, and fix...Arve Hjønnevåg2010-03-031-20/+50
* | | | | Change netcfg permissions to 2750.Nick Kralevich2010-03-081-1/+1
* | | | | remove stray printfs.Joe Onorato2010-03-031-2/+0
* | | | | newfs_msdos: Allow -s option to work by itselfSan Mehat2010-03-031-2/+5
* | | | | cutils: sched_policy: Make getSchedulerGroup() play nicely with multiple cont...San Mehat2010-03-021-20/+44
* | | | | Merge "init.rc: Add cpuacct to cgroup mount for cpu statistic"Mike Chan2010-03-021-0/+5
|\ \ \ \ \
| * | | | | init.rc: Add cpuacct to cgroup mount for cpu statisticMike Chan2010-03-011-0/+5
* | | | | | Add missing newlines to adb usage messageBrian Carlstrom2010-03-021-2/+2
* | | | | | Make logcat print both the main and system buffers by default. Make SLOGx ma...Joe Onorato2010-03-016-37/+190
|/ / / / /
* | | | | Revert "init.rc: Add cpuacct to cgroup mount for cpu statistics"San Mehat2010-02-271-3/+1
* | | | | Merge "adb: do not mix printf() with write() when writing to stdout."Mike Lockwood2010-02-271-2/+2
|\ \ \ \ \
| * | | | | adb: do not mix printf() with write() when writing to stdout.Mike Lockwood2010-02-251-2/+2
* | | | | | cutils: schedpolicy: remove stray includeSan Mehat2010-02-261-1/+0