summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* merge in klp-release history after reset to klp-devandroid-4.4_r0.8The Android Automerger2013-09-190-0/+0
|\
| * merge in klp-release history after reset to klp-devThe Android Automerger2013-09-170-0/+0
| |\
| | * merge in klp-release history after reset to klp-devThe Android Automerger2013-09-170-0/+0
| | |\
| | | * merge in klp-release history after reset to klp-devThe Android Automerger2013-09-170-0/+0
| | | |\ | | | |/ | | |/|
| | * | merge in klp-release history after reset to klp-devThe Android Automerger2013-09-160-0/+0
| | |\ \
| | | * \ merge in klp-release history after reset to klp-devThe Android Automerger2013-09-120-0/+0
| | | |\ \
| | | | * \ merge in klp-release history after reset to klp-devThe Android Automerger2013-09-110-0/+0
| | | | |\ \
| | | | | * \ merge in klp-release history after reset to klp-devThe Android Automerger2013-09-100-0/+0
| | | | | |\ \
| | | | | | * \ merge in klp-release history after reset to klp-devThe Android Automerger2013-09-030-0/+0
| | | | | | |\ \
| | | | | | | * | Only check caller when deriving permissions.Jeff Sharkey2013-08-301-0/+5
| | | | | | | * | Fix recursive locking bug.Jeff Sharkey2013-08-301-21/+36
* | | | | | | | | Merge "Fix rotation in camera2 API" into klp-devMathias Agopian2013-09-182-1/+6
|\ \ \ \ \ \ \ \ \
| * | | | | | | | | Fix rotation in camera2 APIMathias Agopian2013-09-182-1/+6
| | |_|_|_|_|_|_|/ | |/| | | | | | |
* | | | | | | | | Merge "Initialize /dev/urandom earlier in boot." into klp-devNick Kralevich2013-09-181-0/+3
|\ \ \ \ \ \ \ \ \
| * | | | | | | | | Initialize /dev/urandom earlier in boot.Nick Kralevich2013-09-181-0/+3
| | |/ / / / / / / | |/| | | | | | |
* | | | | | | | | Merge "trace: Add support for tracing 64-bit ints." into klp-devJamie Gennis2013-09-181-0/+17
|\ \ \ \ \ \ \ \ \ | |/ / / / / / / / |/| | | | | | | |
| * | | | | | | | trace: Add support for tracing 64-bit ints.Jamie Gennis2013-09-181-0/+17
| |/ / / / / / /
* / / / / / / / write_file: introduce O_NOFOLLOW, use sane maskNick Kralevich2013-09-171-1/+1
|/ / / / / / /
* | | | | | | Merge "property_service: better validate property names" into klp-devNick Kralevich2013-09-161-4/+37
|\ \ \ \ \ \ \ | |/ / / / / / |/| | | | | |
| * | | | | | property_service: better validate property namesNick Kralevich2013-09-161-4/+37
| |/ / / / /
* | | | | | Merge "Initial libmemtrack" into klp-devRom Lemarchand2013-09-134-0/+503
|\ \ \ \ \ \ | |/ / / / / |/| | | | |
| * | | | | Initial libmemtrackColin Cross2013-09-064-0/+503
| | |_|/ / | |/| | |
* | | | | Merge "Add HOTWORD audio source to audio.h" into klp-devandroid-4.4_r0.7Eric Laurent2013-09-111-0/+5
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | Add HOTWORD audio source to audio.hEric Laurent2013-09-091-0/+5
| |/ / /
* | / / init.rc: change mem cgroups permissionsRom Lemarchand2013-09-101-3/+3
| |/ / |/| |
* | | healthd: perform periodic chores when awake and on battery powerTodd Poynor2013-09-091-0/+3
|/ /
* | Switch back to subsystem "net" for netlink events.Lorenzo Colitti2013-09-022-4/+9
* | Merge "Only check caller when deriving permissions." into klp-devJeff Sharkey2013-08-301-0/+5
|\ \
| * | Only check caller when deriving permissions.Jeff Sharkey2013-08-301-0/+5
* | | Merge "Fix recursive locking bug." into klp-devJeff Sharkey2013-08-301-21/+36
|\| | | |/ |/|
| * Fix recursive locking bug.Jeff Sharkey2013-08-301-21/+36
* | am aed27f80: am b0739c66: Fix run-as which was broken in Android 4.3Alex Klyubin2013-08-281-19/+24
|\ \ | |/ |/|
| * am b0739c66: Fix run-as which was broken in Android 4.3Alex Klyubin2013-08-281-19/+24
| |\
| | * Fix run-as which was broken in Android 4.3Alex Klyubin2013-08-211-19/+24
* | | Merge "libusbhost: It's no longer assumed that "bus/usb" exists once "bus" wa...Benoit Goby2013-08-261-3/+16
|\ \ \
| * | | libusbhost: It's no longer assumed that "bus/usb" exists once "bus" was createdZiv Hendel2013-08-201-3/+16
* | | | Merge "Add standard options to readlink" into klp-devMichael Wright2013-08-231-8/+44
|\ \ \ \
| * | | | Add standard options to readlinkMichael Wright2013-08-221-8/+44
| |/ / /
* / / / Remove input flinger stubs. (DO NOT MERGE)Jeff Brown2013-08-221-7/+0
|/ / /
* | | Enable run-as to read packages.list now owned by package_info.Alex Klyubin2013-08-201-1/+1
* | | Seed Linux RNG from Hardware RNG at boot during init.Alex Klyubin2013-08-191-0/+85
* | | Merge "Add helpers for audio remote submix devices." into klp-devJeff Brown2013-08-191-1/+5
|\ \ \
| * | | Add helpers for audio remote submix devices.Jeff Brown2013-08-161-1/+5
* | | | Add basic readlink commandMichael Wright2013-08-192-1/+61
|/ / /
* | | Merge "Replace sRGB_888 with sRGB_X_8888" into klp-devJesse Hall2013-08-161-1/+1
|\ \ \
| * | | Replace sRGB_888 with sRGB_X_8888Jesse Hall2013-08-161-1/+1
* | | | Get rid of an infinite loop in NetlinkEvent.cpp.Lorenzo Colitti2013-08-161-8/+7
|/ / /
* | | Merge "Parse IP address changes in NetlinkEvent." into klp-devLorenzo Colitti2013-08-152-1/+117
|\ \ \
| * | | Parse IP address changes in NetlinkEvent.Lorenzo Colitti2013-08-142-1/+117
* | | | Merge "Fix handle_opendir() in the sdcard daemon" into klp-devKen Sumrall2013-08-141-0/+2
|\ \ \ \