summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge cherrypicks of [4392181, 4392182, 4392183, 4392184, 4392201, 4392202] i...android-cts-9.0_r1android-9.0.0_r8android-9.0.0_r7android-9.0.0_r6android-9.0.0_r5android-9.0.0_r3android-9.0.0_r2android-9.0.0_r1android-build-team Robot2018-06-202-12/+13
|\
| * Determine product partition path on build timeDoheon Lee2018-06-202-20/+13
| * Add /system/product/* paths to permitted pathsInseob Kim2018-06-201-0/+8
|/
* Merge cherrypicks of [4368877, 4369031, 4369032, 4369033, 4369034, 4368878, 4...android-build-team Robot2018-06-183-16/+33
|\
| * Populate recovery DTBO offset correctlyHridya Valsaraju2018-06-182-11/+25
| * Correct comment in boot image headerHridya Valsaraju2018-06-181-5/+8
|/
* Snap for 4826885 from 820ef1505828e89b704f319311ed0cf4ec73752c to pi-releaseandroid-build-team Robot2018-06-071-4/+5
|\
| * Merge "Parse IfIndex for Netlink RTM_NEWADDR / RTM_DELADDR event" into pi-devTreeHugger Robot2018-06-061-4/+5
| |\
| | * Parse IfIndex for Netlink RTM_NEWADDR / RTM_DELADDR eventRubin Xu2018-05-161-4/+5
* | | Snap for 4824048 from ea03e1f8412903838b449871190e1279dc79e076 to pi-releaseandroid-build-team Robot2018-06-061-1/+5
|\| |
| * | liblog: expect content only if ro.logd.kernel is enabledMark Salyzyn2018-06-051-1/+5
* | | Snap for 4818534 from 9bd3ee1c4f14f268b0959edd891ef852b95370b8 to pi-releaseandroid-build-team Robot2018-06-039-39/+120
|\| |
| * | Support /product/binInseob Kim2018-05-313-2/+7
| * | Merge "Support product-specific libraries" into pi-devTreeHugger Robot2018-05-317-37/+104
| |\ \
| | * | Support product-specific librariesInseob Kim2018-05-307-37/+104
| * | | Camera: add DISABLE error codeYin-Chia Yeh2018-05-311-0/+9
| |/ /
* | | Snap for 4807121 from 39edb87aaf21f9bd452f3f164ee90cf7a9e14518 to pi-releaseandroid-build-team Robot2018-05-271-4/+4
|\| |
| * | Merge "healthd_mode_charger: unblank the screen only on first frame" into pi-devTreeHugger Robot2018-05-241-4/+4
| |\ \
| | * | healthd_mode_charger: unblank the screen only on first frameThierry Strudel2018-05-231-4/+4
* | | | Snap for 4801384 from c70e76f1a4571dbc767a07e809341a73d3cdb289 to pi-releaseandroid-build-team Robot2018-05-243-5/+84
|\| | |
| * | | Merge "Add cwren to libmetricslogger OWNERS" into pi-devAndrew Chant2018-05-231-0/+1
| |\ \ \
| | * | | Add cwren to libmetricslogger OWNERSAndrew Chant2018-05-231-0/+1
| * | | | Merge "Make per-application memcg hierarchy configurable via a property" into...TreeHugger Robot2018-05-231-5/+24
| |\ \ \ \
| | * | | | Make per-application memcg hierarchy configurable via a propertySuren Baghdasaryan2018-05-231-5/+24
| * | | | | Merge "Add Hardware Reliabilty metrics to C header" into pi-devAndrew Chant2018-05-231-0/+59
| |\ \ \ \ \ | | |_|_|/ / | |/| | | |
| | * | | | Add Hardware Reliabilty metrics to C headerAndrew Chant2018-05-221-0/+59
| | | |/ / | | |/| |
* | | | | Snap for 4799153 from 428a6ffaf8fb3b9420180a6f54ad4e0f229c96d7 to pi-releaseandroid-build-team Robot2018-05-2319-95/+327
|\| | | |
| * | | | Merge "Add a new directory to store downloaded apns" into pi-devJordan Liu2018-05-221-0/+1
| |\ \ \ \
| | * | | | Add a new directory to store downloaded apnsNiklas Lindgren2018-05-211-0/+1
| | |/ / /
| * | | | Merge "init: finer grained permissions for ctl. properties" into pi-devTom Cherry2018-05-222-16/+39
| |\ \ \ \
| | * | | | init: finer grained permissions for ctl. propertiesTom Cherry2018-05-222-16/+39
| * | | | | Merge "init: allow entering of network namespaces" into pi-devTom Cherry2018-05-223-17/+85
| |\ \ \ \ \ | | |_|_|/ / | |/| | | |
| | * | | | init: allow entering of network namespacesTom Cherry2018-05-213-17/+85
| | | |/ / | | |/| |
| * | | | Merge "Fix bug when doing signal handler lookup." into pi-devChristopher Ferris2018-05-2213-62/+202
| |\ \ \ \ | | |_|/ / | |/| | |
| | * | | Fix bug when doing signal handler lookup.Christopher Ferris2018-05-2113-62/+202
| | |/ /
* | | | Snap for 4796401 from 93d48fe0b6e891d785caefdc02065da58e749c69 to pi-releaseandroid-build-team Robot2018-05-2211-50/+145
|\| | |
| * | | Merge "Add files to CleanSpec.mk" into pi-devTreeHugger Robot2018-05-221-0/+3
| |\ \ \
| | * | | Add files to CleanSpec.mkLogan Chien2018-05-151-0/+3
| * | | | lmkd: Do not set soft_limit_in_bytes on high-end devicesSuren Baghdasaryan2018-05-211-31/+40
| * | | | Merge changes from topic "generic_by_name" into pi-devTreeHugger Robot2018-05-217-19/+95
| |\ \ \ \
| | * | | | Adds /dev/block/by-name/<partition> symlinksBowgo Tsai2018-05-186-12/+95
| | * | | | Removing block device by-num symlinksBowgo Tsai2018-05-183-7/+0
| | | |/ / | | |/| |
| * / | | Add option to create metadata mount pointPaul Crowley2018-05-182-0/+7
| |/ / /
* | | | Snap for 4787078 from 7905b1e16286653679b7ff9b595f3ed7de5e182f to pi-releaseandroid-build-team Robot2018-05-172-32/+54
|\| | |
| * | | Merge "Only log the lmkd state change when the killing really happened." into...TreeHugger Robot2018-05-161-5/+11
| |\ \ \ | | |_|/ | |/| |
| | * | Only log the lmkd state change when the killing really happened.Yang Lu2018-05-151-5/+11
| * | | Merge "Always use versioned VNDK directory" into pi-devLogan Chien2018-05-161-27/+43
| |\ \ \ | | | |/ | | |/|
| | * | Always use versioned VNDK directoryLogan Chien2018-05-151-27/+43
* | | | Snap for 4784261 from 05dca7ae962b2c9f7b038cea21cf318468a18404 to pi-releaseandroid-build-team Robot2018-05-163-15/+73
|\| | |
| * | | Make memunreachable_test more robust against false negative leaksColin Cross2018-05-153-15/+73