summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "liblp: Add unit tests."android-n-iot-release-smart-displayTreehugger Robot2018-06-227-2/+377
|\
| * liblp: Add unit tests.David Anderson2018-06-217-2/+377
* | Merge "Remove pstore case ibc.__pstore_append from CTS"Elliott Hughes2018-06-221-0/+4
|\ \
| * | Remove pstore case ibc.__pstore_append from CTSchenhg2018-06-211-0/+4
| |/
* | Merge "init: Don't set ro.serialno when androidboot.serialno is not set"Christopher Morin2018-06-221-4/+6
|\ \
| * | init: Don't set ro.serialno when androidboot.serialno is not setChris Morin2018-06-211-4/+6
| |/
* | Merge "libdm: Implement zero and linear targets."Treehugger Robot2018-06-216-18/+192
|\ \
| * | libdm: Implement zero and linear targets.David Anderson2018-06-216-18/+192
* | | Merge "libdm: Add DmTargetTypeInfo and a unit test."Treehugger Robot2018-06-216-27/+83
|\| | | |/ |/|
| * libdm: Add DmTargetTypeInfo and a unit test.David Anderson2018-06-216-27/+83
|/
* Merge "init: print service name when started waiting"Treehugger Robot2018-06-211-3/+3
|\
| * init: print service name when started waitingWei Wang2018-06-201-3/+3
* | Merge "libdm: Implement LoadTableAndActivate."Treehugger Robot2018-06-215-19/+57
|\ \
| * | libdm: Implement LoadTableAndActivate.David Anderson2018-06-205-19/+57
* | | Merge "libdm: Move includes to a libdm folder."Treehugger Robot2018-06-217-30/+13
|\| |
| * | libdm: Move includes to a libdm folder.David Anderson2018-06-207-30/+13
* | | Merge "Split shell_and_utilities into partition parts."Anton Hansson2018-06-211-8/+29
|\ \ \
| * | | Split shell_and_utilities into partition parts.Anton Hansson2018-06-201-8/+29
* | | | Merge "shell_and_utilities: update README.md."Treehugger Robot2018-06-201-1/+3
|\ \ \ \
| * | | | shell_and_utilities: update README.md.Elliott Hughes2018-06-201-1/+3
* | | | | Merge "Revert "init: dummy host_init_verifier for mac""Yifan Hong2018-06-202-46/+25
|\ \ \ \ \ | |_|_|_|/ |/| | | |
| * | | | Revert "init: dummy host_init_verifier for mac"Yifan Hong2018-06-202-46/+25
* | | | | Merge "libdm: Clean up error messages and dm_ioctl use."Treehugger Robot2018-06-202-27/+17
|\ \ \ \ \ | |_|_|/ / |/| | | / | | |_|/ | |/| |
| * | | libdm: Clean up error messages and dm_ioctl use.David Anderson2018-06-192-27/+17
* | | | Merge "init: dummy host_init_verifier for mac"Treehugger Robot2018-06-202-25/+46
|\ \ \ \ | | |/ / | |/| |
| * | | init: dummy host_init_verifier for macTom Cherry2018-06-202-25/+46
* | | | Merge "init: document what host init verifier checks"Treehugger Robot2018-06-201-0/+19
|\ \ \ \ | |_|_|/ |/| | |
| * | | init: document what host init verifier checksTom Cherry2018-06-201-0/+19
| |/ /
* | | Merge "newfs_msdos: switch to external/newfs_msdos."Treehugger Robot2018-06-207-2105/+17
|\ \ \
| * | | newfs_msdos: switch to external/newfs_msdos.Elliott Hughes2018-06-137-2105/+17
* | | | Merge "Don't check permissions bits on init scripts for host_init_verifier"Tom Cherry2018-06-203-12/+26
|\ \ \ \
| * | | | Don't check permissions bits on init scripts for host_init_verifierTom Cherry2018-06-193-12/+26
| | |/ / | |/| |
* | | | Merge "init: Create logical partitions via liblp."Treehugger Robot2018-06-195-16/+83
|\ \ \ \
| * | | | init: Create logical partitions via liblp.David Anderson2018-06-195-16/+83
* | | | | Merge "logd: remove failing test."Treehugger Robot2018-06-191-107/+0
|\ \ \ \ \
| * | | | | logd: remove failing test.Elliott Hughes2018-06-191-107/+0
* | | | | | Merge "libselinux is dynamically linked from init"Treehugger Robot2018-06-192-2/+2
|\ \ \ \ \ \
| * | | | | | libselinux is dynamically linked from initJiyong Park2018-06-192-2/+2
* | | | | | | Merge "fs_mgr: Add a library for managing logical partitions."Treehugger Robot2018-06-1911-0/+1625
|\ \ \ \ \ \ \ | | |_|/ / / / | |/| | | | |
| * | | | | | fs_mgr: Add a library for managing logical partitions.David Anderson2018-06-1911-0/+1625
| | |_|_|_|/ | |/| | | |
* | | | | | Merge "Determine product partition path on build time"Treehugger Robot2018-06-192-20/+13
|\ \ \ \ \ \
| * | | | | | Determine product partition path on build timeDoheon Lee2018-06-192-20/+13
|/ / / / / /
* | | | | | Merge changes Ibfa5e7e6,I706b57a9,I53d21134,I69d4d585Treehugger Robot2018-06-184-3/+86
|\ \ \ \ \ \
| * | | | | | adb: detect some spin loops and abort.Josh Gao2018-06-182-0/+74
| * | | | | | adb: add an id field to fdevent.Josh Gao2018-06-182-1/+8
| * | | | | | adb: delete unused members in fdevent.Josh Gao2018-06-181-3/+0
| * | | | | | adb: add `adb raw` to connect to an arbitrary service.Josh Gao2018-06-181-0/+5
* | | | | | | Merge "adb: add nonblocking fd Connection."Treehugger Robot2018-06-184-5/+258
|\ \ \ \ \ \ \ | |_|/ / / / / |/| | | | | |
| * | | | | | adb: add nonblocking fd Connection.Josh Gao2018-06-124-5/+258
* | | | | | | Merge "Revert "fs_mgr: Add a library for managing logical partitions.""David Anderson2018-06-1811-1614/+0
|\ \ \ \ \ \ \ | |_|_|_|/ / / |/| | | | | |