Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Merge "logcat: test: report system(command) details"android-n-mr1-preview-2android-n-mr1-preview-1 | Treehugger Robot | 2016-10-12 | 1 | -20/+29 |
|\ | |||||
| * | logcat: test: report system(command) details | Mark Salyzyn | 2016-10-12 | 1 | -20/+29 |
|/ | |||||
* | Merge "Fix adb flakiness on reboot" | Treehugger Robot | 2016-10-11 | 2 | -2/+16 |
|\ | |||||
| * | Fix adb flakiness on reboot | Lingfeng Yang | 2016-10-11 | 2 | -2/+16 |
|/ | |||||
* | Merge "Remove useless arguments from is_adb_interface." | Treehugger Robot | 2016-10-10 | 5 | -10/+8 |
|\ | |||||
| * | Remove useless arguments from is_adb_interface. | Josh Gao | 2016-10-10 | 5 | -10/+8 |
* | | Merge "liblog: adb: move security interfaces to private" | Treehugger Robot | 2016-10-10 | 5 | -10/+8 |
|\ \ | |||||
| * | | liblog: adb: move security interfaces to private | Mark Salyzyn | 2016-10-10 | 5 | -10/+8 |
* | | | Merge "debuggerd: report crashes even when out of file descriptors." | Treehugger Robot | 2016-10-10 | 4 | -13/+91 |
|\ \ \ | |||||
| * | | | debuggerd: report crashes even when out of file descriptors. | Josh Gao | 2016-10-07 | 4 | -13/+91 |
| | |/ | |/| | |||||
* | | | Merge "Update the header path for ext4_utils." | Tao Bao | 2016-10-10 | 6 | -15/+11 |
|\ \ \ | |||||
| * | | | Update the header path for ext4_utils. | Tao Bao | 2016-10-09 | 6 | -15/+11 |
| | |/ | |/| | |||||
* | | | Merge "Small clean up of fuse code." | Christopher Ferris | 2016-10-10 | 2 | -44/+60 |
|\ \ \ | |/ / |/| | | |||||
| * | | Small clean up of fuse code. | Christopher Ferris | 2016-10-07 | 2 | -44/+60 |
* | | | Merge "Traverse /etc/init in a well-defined order" | Glenn Kasten | 2016-10-09 | 1 | -5/+11 |
|\ \ \ | |||||
| * | | | Traverse /etc/init in a well-defined order | Glenn Kasten | 2016-10-07 | 1 | -5/+11 |
* | | | | Merge "mkbootfs: Fix the default st_mode for root directory." | Treehugger Robot | 2016-10-08 | 1 | -3/+5 |
|\ \ \ \ | |||||
| * | | | | mkbootfs: Fix the default st_mode for root directory. | Tao Bao | 2016-10-07 | 1 | -3/+5 |
* | | | | | Merge "Add 0X as a valid hex prefix for parseint" | Treehugger Robot | 2016-10-08 | 1 | -2/+2 |
|\ \ \ \ \ | |||||
| * | | | | | Add 0X as a valid hex prefix for parseint | Yifan Hong | 2016-10-07 | 1 | -2/+2 |
* | | | | | | Merge "Revert "Revert "Revert "Revert "Remove liblog from libcutils as a whol... | Dimitry Ivanov | 2016-10-08 | 1 | -6/+0 |
|\ \ \ \ \ \ | |||||
| * | | | | | | Revert "Revert "Revert "Revert "Remove liblog from libcutils as a whole stati... | Dimitry Ivanov | 2016-10-07 | 1 | -6/+0 |
* | | | | | | | Merge "Add native_handle_clone" | Chia-I Wu | 2016-10-07 | 2 | -0/+30 |
|\ \ \ \ \ \ \ | |_|_|/ / / / |/| | | | | | | |||||
| * | | | | | | Add native_handle_clone | Chia-I Wu | 2016-09-26 | 2 | -0/+30 |
* | | | | | | | Merge "adb: rationalize types." | Treehugger Robot | 2016-10-07 | 8 | -60/+50 |
|\ \ \ \ \ \ \ | |_|_|_|/ / / |/| | | | | | | |||||
| * | | | | | | adb: rationalize types. | Josh Gao | 2016-10-06 | 8 | -60/+50 |
| | |_|_|_|/ | |/| | | | | |||||
* | | | | | | Merge "libsparse: output_file.c, fix large data chunk issue" | Colin Cross | 2016-10-07 | 1 | -21/+30 |
|\ \ \ \ \ \ | |||||
| * | | | | | | libsparse: output_file.c, fix large data chunk issue | Jeremy Compostella | 2016-10-06 | 1 | -21/+30 |
* | | | | | | | Merge "Revert "Revert "Revert "Remove liblog from libcutils as a whole static... | John Reck | 2016-10-07 | 1 | -0/+6 |
|\ \ \ \ \ \ \ | |_|/ / / / / |/| | | / / / | | |_|/ / / | |/| | | | | |||||
| * | | | | | Revert "Revert "Revert "Remove liblog from libcutils as a whole static lib""" | John Reck | 2016-10-07 | 1 | -0/+6 |
* | | | | | | Merge "adb: split up adb_auth.cpp." | Treehugger Robot | 2016-10-06 | 8 | -141/+124 |
|\ \ \ \ \ \ | |||||
| * | | | | | | adb: split up adb_auth.cpp. | Josh Gao | 2016-10-06 | 8 | -141/+124 |
* | | | | | | | Merge "Revert "Revert "Remove liblog from libcutils as a whole static lib""" | Treehugger Robot | 2016-10-06 | 1 | -6/+0 |
|\ \ \ \ \ \ \ | | |/ / / / / | |/| | | | | | |||||
| * | | | | | | Revert "Revert "Remove liblog from libcutils as a whole static lib"" | Dimitry Ivanov | 2016-10-06 | 1 | -6/+0 |
* | | | | | | | Merge "logd: report logging memory overhead" | Treehugger Robot | 2016-10-06 | 1 | -38/+63 |
|\ \ \ \ \ \ \ | |||||
| * | | | | | | | logd: report logging memory overhead | Mark Salyzyn | 2016-10-05 | 1 | -38/+63 |
| | |_|_|_|_|/ | |/| | | | | | |||||
* | | | | | | | Merge "adb: Remove the obsolete include path to ext4_utils." | Treehugger Robot | 2016-10-06 | 1 | -1/+0 |
|\ \ \ \ \ \ \ | |/ / / / / / |/| | | | | | | |||||
| * | | | | | | adb: Remove the obsolete include path to ext4_utils. | Tao Bao | 2016-10-05 | 1 | -1/+0 |
|/ / / / / / | |||||
* | | | | | | Merge "Base: Hand complete log message to aborter" | Treehugger Robot | 2016-10-05 | 2 | -0/+26 |
|\ \ \ \ \ \ | |_|_|/ / / |/| | | | | | |||||
| * | | | | | Base: Hand complete log message to aborter | Andreas Gampe | 2016-10-04 | 2 | -0/+26 |
| | |/ / / | |/| | | | |||||
* | | | | | Merge "Test for _WIN32 in instead of USE_MINGW." | Treehugger Robot | 2016-10-05 | 4 | -7/+7 |
|\ \ \ \ \ | |_|_|_|/ |/| | | | | |||||
| * | | | | Test for _WIN32 in instead of USE_MINGW. | Elliott Hughes | 2016-10-05 | 4 | -7/+7 |
* | | | | | Merge "Modify log level for service and ueventd" | Treehugger Robot | 2016-10-04 | 2 | -6/+6 |
|\ \ \ \ \ | |_|/ / / |/| | | | | |||||
| * | | | | Modify log level for service and ueventd | Wei Wang | 2016-10-04 | 2 | -6/+6 |
|/ / / / | |||||
* | | | | Merge "system/core: drop or replace log/logger.h" | Mark Salyzyn | 2016-10-04 | 7 | -9/+6 |
|\ \ \ \ | |/ / / |/| | | | |||||
| * | | | system/core: drop or replace log/logger.h | Mark Salyzyn | 2016-10-04 | 7 | -9/+6 |
|/ / / | |||||
* | | | Merge "liblog: logd: Add android_lookupEventTag_len()" | Mohan Srinivasan | 2016-10-03 | 18 | -102/+271 |
|\ \ \ | |||||
| * | | | liblog: logd: Add android_lookupEventTag_len() | Mark Salyzyn | 2016-10-03 | 18 | -102/+271 |
* | | | | Merge "Revert "Remove liblog from libcutils as a whole static lib"" | Dimitry Ivanov | 2016-10-03 | 1 | -0/+6 |
|\ \ \ \ | | |/ / | |/| | | |||||
| * | | | Revert "Remove liblog from libcutils as a whole static lib" | Dimitry Ivanov | 2016-10-03 | 1 | -0/+6 |
index : android/platform-system-core | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - fork of https://android.googlesource.com/platform/system/core/. | Scott (ITS) Allen |
summaryrefslogtreecommitdiffstats |