summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge changes Iecedc3b1,I28987f08android-o-mr1-iot-release-1.0.1Mark Salyzyn2018-06-042-3/+14
|\
| * bootstat: refine boot reasonsMark Salyzyn2018-06-042-2/+9
| * bootstat: shutdown reports rebootMark Salyzyn2018-06-041-1/+5
|/
* Merge "bootstat: Add kernel_panic,modem + related others"Treehugger Robot2018-06-041-0/+8
|\
| * bootstat: Add kernel_panic,modem + related othersMark Salyzyn2018-06-011-0/+8
* | Merge "SocketListener: use poll() instead of select()"Treehugger Robot2018-06-033-107/+68
|\ \ | |/ |/|
| * SocketListener: use poll() instead of select()Bernie Innocenti2018-05-253-107/+68
* | Merge "libnativeloader: add jiyong to OWNERS."Treehugger Robot2018-05-311-0/+1
|\ \
| * | libnativeloader: add jiyong to OWNERS.Elliott Hughes2018-05-311-0/+1
* | | Merge "Support /product/bin"Treehugger Robot2018-05-313-2/+7
|\ \ \
| * | | Support /product/binInseob Kim2018-05-313-2/+7
| |/ /
* | | Merge "Improve SIGILL support."Elliott Hughes2018-05-312-4/+22
|\ \ \
| * | | Improve SIGILL support.Elliott Hughes2018-05-302-4/+22
| |/ /
* | | Merge "adb: add remount -R for deduplicated ext4"Treehugger Robot2018-05-312-30/+94
|\ \ \
| * | | adb: add remount -R for deduplicated ext4David Anderson2018-05-312-30/+94
* | | | Merge "androidboot.lrap => logical_partitions"Yifan Hong2018-05-311-1/+1
|\ \ \ \
| * | | | androidboot.lrap => logical_partitionsYifan Hong2018-05-311-1/+1
* | | | | Merge "init: implement getpwnam for host init verifier"Tom Cherry2018-05-312-11/+74
|\ \ \ \ \
| * | | | | init: implement getpwnam for host init verifierTom Cherry2018-05-302-11/+74
* | | | | | Merge "init: handle properties and imports for host init verifier"Tom Cherry2018-05-319-37/+151
|\| | | | |
| * | | | | init: handle properties and imports for host init verifierTom Cherry2018-05-309-37/+151
|/ / / / /
* | | | | Merge "Correct comment in boot image header"Treehugger Robot2018-05-301-5/+8
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | Correct comment in boot image headerHridya Valsaraju2018-05-301-5/+8
* | | | | Merge "libmemunreachable: fix docs formatting."Treehugger Robot2018-05-301-1/+1
|\ \ \ \ \
| * | | | | libmemunreachable: fix docs formatting.Elliott Hughes2018-05-301-1/+1
| | |_|/ / | |/| | |
* | | | | Merge "init: add keychords_test"Treehugger Robot2018-05-302-0/+349
|\ \ \ \ \
| * | | | | init: add keychords_testMark Salyzyn2018-05-302-0/+349
* | | | | | Merge "init: switch out keychord id with std::vector match of chords"Treehugger Robot2018-05-306-46/+42
|\| | | | |
| * | | | | init: switch out keychord id with std::vector match of chordsMark Salyzyn2018-05-296-46/+42
* | | | | | Merge "init; remove dead cruft."Treehugger Robot2018-05-291-4/+0
|\ \ \ \ \ \ | |_|/ / / / |/| | | | |
| * | | | | init; remove dead cruft.Elliott Hughes2018-05-291-4/+0
|/ / / / /
* | | | | Merge "libbase: add host properties support."Elliott Hughes2018-05-2911-75/+77
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | libbase: add host properties support.Elliott Hughes2018-05-2411-75/+77
* | | | | Merge "init: turn keychords into a standalone class"Treehugger Robot2018-05-293-125/+183
|\ \ \ \ \ | | |/ / / | |/| | |
| * | | | init: turn keychords into a standalone classMark Salyzyn2018-05-293-125/+183
* | | | | Merge "init: refactor keychord for testing"Treehugger Robot2018-05-295-43/+51
|\| | | |
| * | | | init: refactor keychord for testingMark Salyzyn2018-05-295-43/+51
|/ / / /
* | | | Merge "adb: really fix the mac build."Josh Gao2018-05-253-40/+67
|\ \ \ \
| * | | | adb: really fix the mac build.Josh Gao2018-05-253-40/+67
* | | | | Merge "Build adbd for recovery"Treehugger Robot2018-05-2515-2/+32
|\ \ \ \ \
| * | | | | Build adbd for recoveryJiyong Park2018-05-2415-2/+32
* | | | | | Merge "Clarify 'fastboot flash' help."Elliott Hughes2018-05-251-3/+4
|\ \ \ \ \ \
| * | | | | | Clarify 'fastboot flash' help.Elliott Hughes2018-05-241-3/+4
* | | | | | | Merge "Change tests to use a temporary dir for files."Christopher Ferris2018-05-241-42/+45
|\ \ \ \ \ \ \ | |_|_|_|/ / / |/| | | | | |
| * | | | | | Change tests to use a temporary dir for files.Christopher Ferris2018-05-241-42/+45
| |/ / / / /
* | | | | | Merge "Make per-application memcg hierarchy configurable via a property"Elliott Hughes2018-05-241-5/+24
|\ \ \ \ \ \ | |/ / / / / |/| | | | |
| * | | | | Make per-application memcg hierarchy configurable via a propertySuren Baghdasaryan2018-05-241-5/+24
|/ / / / /
* | | | | Merge "Work around b/24465209, do not pack relocation table."Treehugger Robot2018-05-241-1/+1
|\ \ \ \ \
| * | | | | Work around b/24465209, do not pack relocation table.Chih-Hung Hsieh2018-05-241-1/+1
| |/ / / /
* | | | | Merge "Add a specialized LocalUnwinder object."Christopher Ferris2018-05-248-5/+589
|\ \ \ \ \