summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "libsync: Fix a double-free."android-o-mr1-preview-2android-o-mr1-preview-1Treehugger Robot2017-09-071-1/+0
|\
| * libsync: Fix a double-free.George Burgess IV2017-09-051-1/+0
* | Merge "init: Allow clean system shutdown upon SIGTERM"Treehugger Robot2017-09-078-14/+58
|\ \
| * | init: Allow clean system shutdown upon SIGTERMLuis Hector Chavez2017-09-078-14/+58
* | | Merge "Add a method to share the process memory object."Christopher Ferris2017-09-0614-165/+367
|\ \ \
| * | | Add a method to share the process memory object.Christopher Ferris2017-09-0514-165/+367
* | | | Merge "Log pid for writes to sys.powerctl"Tom Cherry2017-09-061-0/+16
|\ \ \ \
| * | | | Log pid for writes to sys.powerctlTom Cherry2017-09-051-0/+16
| | |_|/ | |/| |
* | | | Merge "Mark libgrallocusage as vendor_available"Treehugger Robot2017-09-061-0/+2
|\ \ \ \
| * | | | Mark libgrallocusage as vendor_availableJiyong Park2017-09-051-0/+2
| | |_|/ | |/| |
* | | | Merge "Don't rely on transitively included headers"Treehugger Robot2017-09-061-1/+1
|\ \ \ \
| * | | | Don't rely on transitively included headersJiyong Park2017-09-051-1/+1
| | |_|/ | |/| |
* | | | Merge "Suppress false-positive static analyzer warnings"Treehugger Robot2017-09-062-0/+2
|\ \ \ \ | |_|/ / |/| | |
| * | | Suppress false-positive static analyzer warningsTing-Yuan Huang2017-09-052-0/+2
* | | | Merge "Add vndk tag for libunwindstack which must be a vndk-sp"Treehugger Robot2017-09-051-0/+4
|\ \ \ \ | |_|_|/ |/| | |
| * | | Add vndk tag for libunwindstack which must be a vndk-spJustin Yun2017-08-311-0/+4
| | |/ | |/|
* | | Merge "Add odm sepolicy support to selinux.cpp"Treehugger Robot2017-09-031-14/+53
|\ \ \
| * | | Add odm sepolicy support to selinux.cppkaichieh2017-09-011-14/+53
* | | | Merge "init: add option to read file fully on readahead"Treehugger Robot2017-09-012-18/+44
|\ \ \ \
| * | | | init: add option to read file fully on readaheadWei Wang2017-09-012-18/+44
| | |/ / | |/| |
* | | | Merge "libdebuggerd: cleanup."Treehugger Robot2017-09-0125-94/+51
|\ \ \ \ | |/ / / |/| | |
| * | | libdebuggerd: cleanup.Josh Gao2017-08-2925-94/+51
* | | | Merge "Revert "adbd: lessen security constraints when the device is unlocked""Treehugger Robot2017-08-312-16/+10
|\ \ \ \
| * | | | Revert "adbd: lessen security constraints when the device is unlocked"Bowgo Tsai2017-08-312-16/+10
* | | | | Merge "Move adbd from root to system"Treehugger Robot2017-08-312-3/+1
|\ \ \ \ \
| * | | | | Move adbd from root to systemBowgo Tsai2017-08-242-3/+1
| |/ / / /
* | | | | Merge "Add proper support for embedded elf files."Christopher Ferris2017-08-308-40/+210
|\ \ \ \ \
| * | | | | Add proper support for embedded elf files.Christopher Ferris2017-08-308-40/+210
|/ / / / /
* | | | | Merge "use a single file for storing persistent properties"Tom Cherry2017-08-305-83/+566
|\ \ \ \ \ | |_|_|/ / |/| | | |
| * | | | use a single file for storing persistent propertiesTom Cherry2017-08-295-83/+566
* | | | | Merge "base: hopefully fix the mac build."Treehugger Robot2017-08-301-0/+14
|\ \ \ \ \
| * | | | | base: hopefully fix the mac build.Josh Gao2017-08-291-0/+14
| | |_|/ / | |/| | |
* | | | | Merge "sdcard: mute false compiler alarm"Treehugger Robot2017-08-291-1/+3
|\ \ \ \ \ | |/ / / / |/| | | |
| * | | | sdcard: mute false compiler alarmTing-Yuan Huang2017-08-291-1/+3
| | |_|/ | |/| |
* | | | Merge "base: add Pipe and Socketpair wrappers."Treehugger Robot2017-08-295-23/+52
|\ \ \ \
| * | | | base: add Pipe and Socketpair wrappers.Josh Gao2017-08-285-23/+52
* | | | | Merge "Globally allow up to 32K FDs open per process"Tom Cherry2017-08-291-1/+4
|\ \ \ \ \
| * | | | | Globally allow up to 32K FDs open per processTom Cherry2017-08-281-1/+4
| | |_|/ / | |/| | |
* | | | | Merge "Update the tests."Christopher Ferris2017-08-299-404/+485
|\ \ \ \ \
| * | | | | Update the tests.Christopher Ferris2017-08-289-404/+485
* | | | | | Merge "adb: Use kernel aio for functionfs."Treehugger Robot2017-08-289-16/+277
|\ \ \ \ \ \ | |/ / / / / |/| | | | |
| * | | | | adb: Use kernel aio for functionfs.Jerry Zhang2017-08-109-16/+277
* | | | | | Merge "adb: improve CHECKs."Treehugger Robot2017-08-281-4/+4
|\ \ \ \ \ \
| * | | | | | adb: improve CHECKs.Josh Gao2017-08-281-4/+4
| | |_|/ / / | |/| | | |
* | | | | | Merge "init: fix signal handling and LOG(FATAL) in child processes"Tom Cherry2017-08-282-6/+20
|\ \ \ \ \ \
| * | | | | | init: fix signal handling and LOG(FATAL) in child processesTom Cherry2017-08-252-6/+20
* | | | | | | Merge "adbd: don't spin if file sync read fails."Treehugger Robot2017-08-281-5/+5
|\ \ \ \ \ \ \ | |_|_|_|/ / / |/| | | | | |
| * | | | | | adbd: don't spin if file sync read fails.Josh Gao2017-08-281-5/+5
| | |/ / / / | |/| | | |
* | | | | | Merge "init: support setting rlimits per service"Treehugger Robot2017-08-288-14/+276
|\ \ \ \ \ \
| * | | | | | init: support setting rlimits per serviceTom Cherry2017-08-288-14/+276