summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Define _LOG as a weak symbol."android-o-preview-1Chenjie Luo2017-03-061-0/+1
|\
| * Define _LOG as a weak symbol.Chenjie Luo2017-03-061-0/+1
* | Merge changes If9782396,If033c815Treehugger Robot2017-03-062-50/+28
|\ \ | |/ |/|
| * DO NOT MERGE ANYWHERE Qemu: make the qemu_pipe_open compatible with old apisbohu2017-03-022-37/+20
| * DO NOT MERGE ANYWHERE Emulator: Enhance qemu_pipe.h to handle partial read an...bohu2017-03-021-15/+10
* | Merge changes Ib69a206f,If57cc175Treehugger Robot2017-03-061-1/+12
|\ \
| * | tombstoned: turn off signal handlers.Josh Gao2017-03-061-0/+9
| * | tombstoned: create tombstones with 0640 permissions.Josh Gao2017-03-061-1/+3
* | | Merge "Clarify that Condition::wait() can spuriously wake up"Tom Cherry2017-03-061-12/+7
|\ \ \
| * | | Clarify that Condition::wait() can spuriously wake upTom Cherry2017-03-021-12/+7
* | | | Merge "add ro.boottime.init.mount_all.* for measuring mount time"Keun-young Park2017-03-061-0/+7
|\ \ \ \
| * | | | add ro.boottime.init.mount_all.* for measuring mount timeKeun-young Park2017-03-031-0/+7
* | | | | Merge "Log stderr of secilc"Treehugger Robot2017-03-061-0/+46
|\ \ \ \ \
| * | | | | Log stderr of secilcAlex Klyubin2017-03-051-0/+46
* | | | | | Merge "fs_mgr: allow disable dm-verity when the device is unlocked without me...Treehugger Robot2017-03-061-0/+6
|\ \ \ \ \ \
| * | | | | | fs_mgr: allow disable dm-verity when the device is unlocked without metadataBowgo Tsai2017-03-061-0/+6
| |/ / / / /
* | | | | | Merge "liblogcat: introduce getopt_long_r"Treehugger Robot2017-03-064-61/+540
|\ \ \ \ \ \
| * | | | | | liblogcat: introduce getopt_long_rMark Salyzyn2017-03-064-61/+540
|/ / / / / /
* | | | | | Merge "liblog: logprint, error return and truncated data"Mark Salyzyn2017-03-061-20/+29
|\ \ \ \ \ \ | |/ / / / / |/| | | | |
| * | | | | liblog: logprint, error return and truncated dataMark Salyzyn2017-03-031-20/+29
* | | | | | Merge "Convert libbinderwrapper_test_support to be a static library"Treehugger Robot2017-03-041-2/+2
|\ \ \ \ \ \ | |_|/ / / / |/| | | | |
| * | | | | Convert libbinderwrapper_test_support to be a static libraryRalph Nathan2017-03-031-2/+2
|/ / / / /
* | | | | Merge "Small debuggerd improvements."Elliott Hughes2017-03-034-4/+12
|\ \ \ \ \
| * | | | | Small debuggerd improvements.Elliott Hughes2017-03-024-4/+12
| | |_|/ / | |/| | |
* | | | | Merge "adb: turn on libusb by default."Josh Gao2017-03-031-2/+2
|\ \ \ \ \
| * | | | | adb: turn on libusb by default.Josh Gao2017-03-021-2/+2
* | | | | | Merge "Track the move of split SELinux policy CIL files"Alex Klyubin2017-03-031-2/+3
|\ \ \ \ \ \ | |_|_|/ / / |/| | | | |
| * | | | | Track the move of split SELinux policy CIL filesAlex Klyubin2017-03-031-2/+3
|/ / / / /
* | | | | Merge "Include correct type of SELinux policy"Treehugger Robot2017-03-021-0/+18
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | Include correct type of SELinux policyAlex Klyubin2017-03-021-0/+18
* | | | | Merge "use ro.persistent_properties.ready for persistent props ready"Keun-young Park2017-03-021-2/+1
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | use ro.persistent_properties.ready for persistent props readyKeun-young Park2017-03-011-2/+1
* | | | | Merge changes I66d4fc71,I686dce91,I31325c76Treehugger Robot2017-03-022-13/+106
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | libadfhwc: Fix adf_hwc_closeMarissa Wall2017-03-021-13/+30
| * | | | libadfhwc: add adf_set_active_config_hwc2 supportMarissa Wall2017-03-022-0/+16
| * | | | libadfhwc: support hwc2 display attributesMarissa Wall2017-03-022-0/+60
* | | | | Merge "DO NOT MERGE ANYWHERE Qemu-pipe: refactor qemu_pipe.h into libqemu_pipe"Bo Hu2017-03-025-11/+92
|\ \ \ \ \ | |/ / / / |/| | | / | | |_|/ | |/| |
| * | | DO NOT MERGE ANYWHERE Qemu-pipe: refactor qemu_pipe.h into libqemu_pipebohu2017-03-015-11/+92
* | | | Merge "Use split SELinux policy at boot, if available"Treehugger Robot2017-03-011-4/+131
|\ \ \ \
| * | | | Use split SELinux policy at boot, if availableAlex Klyubin2017-03-011-4/+131
* | | | | Merge "liblogcat: -v and ${ANDROID_PRINTF_LOG} support comma separated list"Treehugger Robot2017-03-011-16/+43
|\ \ \ \ \
| * | | | | liblogcat: -v and ${ANDROID_PRINTF_LOG} support comma separated listMark Salyzyn2017-03-011-16/+43
* | | | | | Merge "liblogcat: replace NULL with nullptr"Treehugger Robot2017-03-011-183/+123
|\| | | | |
| * | | | | liblogcat: replace NULL with nullptrMark Salyzyn2017-03-011-183/+123
| | |_|/ / | |/| | |
* | | | | Merge "debuggerd: remove obsolete dumpable check."Josh Gao2017-03-011-41/+0
|\ \ \ \ \
| * | | | | debuggerd: remove obsolete dumpable check.Josh Gao2017-03-011-41/+0
* | | | | | Merge "init: skip early mount in recovery mode"Treehugger Robot2017-03-011-0/+6
|\ \ \ \ \ \ | |_|/ / / / |/| | | | |
| * | | | | init: skip early mount in recovery modeBowgo Tsai2017-03-011-0/+6
|/ / / / /
* | | | | Merge "There's no longer a limit to property names."Treehugger Robot2017-02-284-46/+21
|\ \ \ \ \
| * | | | | There's no longer a limit to property names.Elliott Hughes2017-02-284-46/+21