summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Remove ALOGD_IF_SLOW"android-o-preview-4Tom Cherry2017-07-183-107/+4
|\
| * Remove ALOGD_IF_SLOWTom Cherry2017-07-123-107/+4
* | Merge "Do not umount /vendor, /system, and /oem even if they are R/W."Treehugger Robot2017-07-171-1/+6
|\ \
| * | Do not umount /vendor, /system, and /oem even if they are R/W.Keun-young Park2017-07-171-1/+6
* | | Merge "adbd: lessen security constraints when the device is unlocked"Treehugger Robot2017-07-172-10/+16
|\ \ \
| * | | adbd: lessen security constraints when the device is unlockedBowgo Tsai2017-07-172-10/+16
|/ / /
* | | Merge "Revert "Mark libmetricslogger vendor_available.""Treehugger Robot2017-07-171-1/+0
|\ \ \ | |/ / |/| |
| * | Revert "Mark libmetricslogger vendor_available."Steven Moreland2017-07-171-1/+0
* | | Merge "ueventd: add tests for setegid()/setfscreatecon() and threads"Treehugger Robot2017-07-172-0/+113
|\ \ \
| * | | ueventd: add tests for setegid()/setfscreatecon() and threadsTom Cherry2017-07-172-0/+113
* | | | Merge "logcat: Add missing newline to read failure"Treehugger Robot2017-07-171-1/+1
|\ \ \ \
| * | | | logcat: Add missing newline to read failureLuca Stefani2017-07-081-1/+1
* | | | | Merge "Make the library usable as a library."Christopher Ferris2017-07-1578-227/+589
|\ \ \ \ \
| * | | | | Make the library usable as a library.Christopher Ferris2017-07-1478-227/+589
* | | | | | Merge changes from topic 'ext4_encryption_flag'Tom Cherry2017-07-143-211/+210
|\ \ \ \ \ \
| * | | | | | fs_mgr: set ext4 encryption flag with tune2fs when neededEric Biggers2017-07-061-5/+34
| * | | | | | fs_mgr: refactor pre-mount logic into prepare_fs_for_mount()Eric Biggers2017-07-063-210/+180
* | | | | | | Merge "rootdir: record last build signature and kernel version"Treehugger Robot2017-07-141-0/+14
|\ \ \ \ \ \ \ | |_|/ / / / / |/| | | | | |
| * | | | | | rootdir: record last build signature and kernel versionMark Salyzyn2017-07-141-0/+14
|/ / / / / /
* | | | | | Merge "fs_mgr: trim the terminating '\0' when reading from device tree"Treehugger Robot2017-07-141-2/+6
|\ \ \ \ \ \
| * | | | | | fs_mgr: trim the terminating '\0' when reading from device treeBowgo Tsai2017-07-131-2/+6
| | |_|/ / / | |/| | | |
* | | | | | Merge "crasher: add a case that leaks until OOM-kill."Treehugger Robot2017-07-131-1/+11
|\ \ \ \ \ \
| * | | | | | crasher: add a case that leaks until OOM-kill.Josh Gao2017-07-131-1/+11
* | | | | | | Merge "Move tools to separate directory."Christopher Ferris2017-07-134-11/+286
|\ \ \ \ \ \ \ | |/ / / / / / |/| | | | | |
| * | | | | | Move tools to separate directory.Christopher Ferris2017-07-134-11/+286
| |/ / / / /
* | | | | | Merge "libmemunreachable: track kernel binder references"Colin Cross2017-07-135-3/+294
|\ \ \ \ \ \ | |/ / / / / |/| | | | |
| * | | | | libmemunreachable: track kernel binder referencesColin Cross2017-07-125-3/+294
* | | | | | Merge "Add vendor_available to liblog_headers."Treehugger Robot2017-07-122-5/+23
|\ \ \ \ \ \
| * | | | | | Add vendor_available to liblog_headers.Steven Moreland2017-07-122-5/+23
|/ / / / / /
* | | | | | Merge "A few cleanups."Christopher Ferris2017-07-124-56/+53
|\ \ \ \ \ \
| * | | | | | A few cleanups.Christopher Ferris2017-07-114-56/+53
* | | | | | | Merge "libutils: liblog export headers"Treehugger Robot2017-07-121-1/+7
|\ \ \ \ \ \ \ | |/ / / / / / |/| | | | | |
| * | | | | | libutils: liblog export headersSteven Moreland2017-07-061-1/+7
* | | | | | | Merge "Remove old LOG_EVENT_* code from libsysutils"Treehugger Robot2017-07-112-3/+0
|\ \ \ \ \ \ \
| * | | | | | | Remove old LOG_EVENT_* code from libsysutilsYifan Hong2017-07-112-3/+0
* | | | | | | | Merge "Fix mips build."Baligh Uddin2017-07-111-0/+9
|\ \ \ \ \ \ \ \
| * | | | | | | | Fix mips build.Christopher Ferris2017-07-111-0/+9
|/ / / / / / / /
* | | | | | | | Merge "Use mem cgroups in libprocessgroup if they're available"Robert Benea2017-07-112-7/+2
|\ \ \ \ \ \ \ \
| * | | | | | | | Use mem cgroups in libprocessgroup if they're availableRobert Benea2017-07-112-7/+2
| | |_|_|_|_|_|/ | |/| | | | | |
* | | | | | | | Merge "Add full support for initing registers."Christopher Ferris2017-07-1113-45/+878
|\ \ \ \ \ \ \ \ | |/ / / / / / / |/| | | | | | |
| * | | | | | | Add full support for initing registers.Christopher Ferris2017-07-1113-45/+878
|/ / / / / / /
* | | | | | | Merge "Move Timer from init to libbase"Tom Cherry2017-07-1017-72/+114
|\ \ \ \ \ \ \
| * | | | | | | Move Timer from init to libbaseTom Cherry2017-07-1017-72/+114
| | |_|/ / / / | |/| | | | |
* | | | | | | Merge "Use void instead of no parameters in 2 function declarations."Ian Elliott2017-07-101-2/+2
|\ \ \ \ \ \ \ | |_|_|_|_|/ / |/| | | | | |
| * | | | | | Use void instead of no parameters in 2 function declarations.Ian Elliott2017-07-071-2/+2
| | |_|_|/ / | |/| | | |
* | | | | | Merge "Revert "Use mem cgroups in libprocessgroup if they're available""Treehugger Robot2017-07-072-2/+7
|\ \ \ \ \ \
| * | | | | | Revert "Use mem cgroups in libprocessgroup if they're available"Tim Murray2017-07-072-2/+7
* | | | | | | Merge "Add missing test files to compile."Christopher Ferris2017-07-071-0/+2
|\ \ \ \ \ \ \
| * | | | | | | Add missing test files to compile.Christopher Ferris2017-07-071-0/+2
|/ / / / / / /
* | | | | | | Merge "Init .gnu_debugdata in GetElf()."Christopher Ferris2017-07-079-203/+364
|\ \ \ \ \ \ \ | |_|_|_|/ / / |/| | | | | |