summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Make libasyncio headers usable from C"android-p-preview-1Jerry Zhang2018-03-063-7/+22
|\
| * Make libasyncio headers usable from CJerry Zhang2018-03-023-7/+22
* | Merge "Copy adb/OWNERS to diagnose_usb/OWNERS."Treehugger Robot2018-03-051-0/+2
|\ \
| * | Copy adb/OWNERS to diagnose_usb/OWNERS.Elliott Hughes2018-03-051-0/+2
|/ /
* | Merge changes from topic "adb_bp"Josh Gao2018-03-0534-695/+542
|\ \
| * | adb: remove meaningless const.Josh Gao2018-03-052-3/+3
| * | adb: convert Connection to a nonblocking interface.Josh Gao2018-03-056-274/+199
| * | adb: use soong version stamping.Josh Gao2018-03-052-2/+5
| * | adb: switch over to Android.bp.Josh Gao2018-02-2830-418/+337
* | | Merge "Add ek and lorenzo to OWNERS for system/core netlink code."Treehugger Robot2018-03-051-0/+4
|\ \ \
| * | | Add ek and lorenzo to OWNERS for system/core netlink code.Lorenzo Colitti2018-03-051-0/+4
|/ / /
* | | Merge changes I394a7920,Ia847118c,Ic8396eee,I79a85c33,Id015e6a7, ...Suren Baghdasaryan2018-03-022-79/+298
|\ \ \
| * | | lmkd: Select in-kernel vs userspace lmk based on kernel driver presenceSuren Baghdasaryan2018-03-011-1/+1
| * | | lmkd: Implement kill timeoutSuren Baghdasaryan2018-03-011-0/+30
| * | | lmkd: Allow killing multiple processes to downgrade memory pressureSuren Baghdasaryan2018-03-011-23/+114
| * | | lmkd: Detect the highest level of vmpressure when event is detectedSuren Baghdasaryan2018-03-011-6/+15
| * | | lmkd: Close cgroup.event_control file when done writingSuren Baghdasaryan2018-03-011-0/+1
| * | | lmkd: Remove stale dependency on libprocessgroupSuren Baghdasaryan2018-03-012-3/+0
| * | | lmkd: Add ability to trace lmkd killsSuren Baghdasaryan2018-03-012-0/+31
| * | | lmkd: add logic to kill the heaviest of the eligible processesSuren Baghdasaryan2018-03-011-1/+30
| * | | lmkd: change defaults to disable event upgrade/downgrade logicSuren Baghdasaryan2018-03-011-3/+8
| * | | lmkd: add ability to monitor all vmpressure eventsSuren Baghdasaryan2018-03-011-55/+81
* | | | Merge "fastboot: only require Linux modules on Linux"Treehugger Robot2018-03-021-1/+3
|\ \ \ \
| * | | | fastboot: only require Linux modules on LinuxSteven Moreland2018-02-131-1/+3
* | | | | Merge "healthd: Fix negativity check after cast to unsigned enum"Treehugger Robot2018-03-021-3/+3
|\ \ \ \ \
| * | | | | healthd: Fix negativity check after cast to unsigned enumYi Kong2018-03-021-3/+3
|/ / / / /
* | | | | Merge "Remove empty zip warning on host builds"Treehugger Robot2018-03-011-0/+2
|\ \ \ \ \
| * | | | | Remove empty zip warning on host buildsAdam Lesinski2018-03-011-0/+2
| | |/ / / | |/| | |
* | | | | Merge "Revert "If enablefilecrypto or init_user0 fails, reboot into recovery.""Treehugger Robot2018-03-014-41/+19
|\ \ \ \ \
| * | | | | Revert "If enablefilecrypto or init_user0 fails, reboot into recovery."Paul Crowley2018-03-014-41/+19
* | | | | | Merge "Restrict setting platform properties from vendor .prop files"Tom Cherry2018-03-013-7/+34
|\ \ \ \ \ \
| * | | | | | Restrict setting platform properties from vendor .prop filesTom Cherry2018-03-013-7/+34
* | | | | | | Merge "Remove unreachable condition"Treehugger Robot2018-03-011-1/+1
|\ \ \ \ \ \ \
| * | | | | | | Remove unreachable conditionYi Kong2018-03-011-1/+1
* | | | | | | | Merge "Clean up property set error handling"Tom Cherry2018-03-015-47/+64
|\ \ \ \ \ \ \ \ | |/ / / / / / / |/| / / / / / / | |/ / / / / /
| * | / / / / Clean up property set error handlingTom Cherry2018-03-015-47/+64
| | |/ / / / | |/| | | |
* | | | | | Merge "Add a NOLINT for the memory leak we added"Treehugger Robot2018-03-011-0/+1
|\ \ \ \ \ \ | |/ / / / / |/| | | | |
| * | | | | Add a NOLINT for the memory leak we addedGeorge Burgess IV2018-03-011-0/+1
|/ / / / /
* | | | | Merge "Don't build host_init_verifier on Android either"Tom Cherry2018-02-281-1/+4
|\ \ \ \ \
| * | | | | Don't build host_init_verifier on Android eitherTom Cherry2018-02-281-1/+4
|/ / / / /
* | | | | Merge "Don't build host_init_verifier for darwin"Tom Cherry2018-02-281-0/+5
|\ \ \ \ \
| * | | | | Don't build host_init_verifier for darwinTom Cherry2018-02-281-0/+5
|/ / / / /
* | | | | Merge "init: add host side parser for init"Tom Cherry2018-02-2817-56/+369
|\ \ \ \ \
| * | | | | init: add host side parser for initTom Cherry2018-02-2817-56/+369
* | | | | | Merge "adb: add a way to make the server intentionally leak."Treehugger Robot2018-02-281-0/+10
|\ \ \ \ \ \ | | |_|_|/ / | |/| | | |
| * | | | | adb: add a way to make the server intentionally leak.Josh Gao2018-02-281-0/+10
|/ / / / /
* | | | | Merge "Make memunreachable_binder_test suitable for VTS"Colin Cross2018-02-282-5/+17
|\ \ \ \ \
| * | | | | Make memunreachable_binder_test suitable for VTSColin Cross2018-02-272-5/+17
* | | | | | Merge "Change the remount command to be more container-friendly"Treehugger Robot2018-02-281-7/+19
|\ \ \ \ \ \ | |_|/ / / / |/| | | | |
| * | | | | Change the remount command to be more container-friendlyLuis Hector Chavez2018-02-271-7/+19
| |/ / / /