summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add usb vendor id for Teleepoch.android-sdk-support_r11Xavier Ducrohet2012-11-061-0/+4
* second user doesnot pickup input operations from A2DPZhihai Xu2012-10-161-1/+1
* Merge "init.trace.rc: Set perms for power/clock_set_rate events" into jb-mr1-devTodd Poynor2012-10-151-0/+2
|\
| * init.trace.rc: Set perms for power/clock_set_rate eventsTodd Poynor2012-10-151-0/+2
* | Merge "Remove force use definition for remote audio submix" into jb-mr1-devJean-Michel Trivi2012-10-151-1/+0
|\ \ | |/ |/|
| * Remove force use definition for remote audio submixJean-Michel Trivi2012-10-111-1/+0
* | charger: allow devices to skip the initial display blankDima Zavin2012-10-122-0/+6
|/
* Change dev/uhid group id from bluetooth to net_bt_stackMatthew Xie2012-10-101-1/+1
* Merge "audio policy: add forced uses for system" into jb-mr1-devEric Laurent2012-10-091-0/+2
|\
| * audio policy: add forced uses for systemEric Laurent2012-10-091-0/+2
* | Merge "rootdir: init.rc: add drmrpc to surfaceflinger supplemental groups" in...Dima Zavin2012-10-081-1/+1
|\ \ | |/ |/|
| * rootdir: init.rc: add drmrpc to surfaceflinger supplemental groupsDima Zavin2012-10-041-1/+1
* | Merge "init: Set ADDR_COMPAT_LAYOUT before spawning processes." into jb-mr1-devNick Kralevich2012-10-051-0/+16
|\ \
| * | init: Set ADDR_COMPAT_LAYOUT before spawning processes.Nick Kralevich2012-10-051-0/+16
* | | Merge "Create bluetooth stack aid for sharing gid between all bluetooth proce...Matthew Xie2012-10-052-1/+3
|\ \ \ | |_|/ |/| |
| * | Create bluetooth stack aid for sharing gid between all bluetooth processesMatthew Xie2012-10-042-1/+3
* | | Merge "Update fastboot to wipe ext4 partitions before flashing" into jb-mr1-devKen Sumrall2012-10-033-8/+90
|\ \ \ | |/ / |/| |
| * | Update fastboot to wipe ext4 partitions before flashingKen Sumrall2012-10-023-8/+90
| |/
* / Move dequeue-buffer-and-wait out-of-lineJesse Hall2012-10-011-11/+2
|/
* Add writable data space for radio.Robert Greenwalt2012-09-271-0/+1
* Merge "Allow mkdir() race to succeed." into jb-mr1-devJeff Sharkey2012-09-251-2/+4
|\
| * Allow mkdir() race to succeed.Jeff Sharkey2012-09-251-2/+4
* | init.rc: chmod slabinfo to 440 to capture slabinfo in BRsDima Zavin2012-09-251-0/+3
|/
* Merge "Dump 256 bytes per chunk pointed by general-purpose registers." into j...Ben Cheng2012-09-241-1/+5
|\
| * Dump 256 bytes per chunk pointed by general-purpose registers.Ben Cheng2012-09-241-1/+5
* | init: import init.trace.rc after h/w-specific rcTodd Poynor2012-09-241-1/+1
* | am 0933c6f4: (-s ours) am e2a3fe23: am 2dbef6ae: Merge "The localtime_tz and ...Elliott Hughes2012-09-240-0/+0
|\ \
| * \ am e2a3fe23: am 2dbef6ae: Merge "The localtime_tz and mktime_tz extensions ar...Elliott Hughes2012-09-246-3382/+1
| |\ \
| | * \ am 2dbef6ae: Merge "The localtime_tz and mktime_tz extensions are now in bion...Elliott Hughes2012-09-246-3382/+1
| | |\ \
| | | * \ Merge "The localtime_tz and mktime_tz extensions are now in bionic."Elliott Hughes2012-09-246-3382/+1
| | | |\ \
| | | | * | The localtime_tz and mktime_tz extensions are now in bionic.Elliott Hughes2012-09-116-3382/+1
* | | | | | libsuspend: force autosleep off during initColin Cross2012-09-211-0/+3
| |_|_|_|/ |/| | | |
* | | | | ANW: fix my fix for a file descriptor leakJamie Gennis2012-09-201-1/+1
* | | | | Merge "remove unneeded import" into jb-mr1-devDoug Zongker2012-09-201-1/+0
|\ \ \ \ \
| * | | | | remove unneeded importDoug Zongker2012-09-201-1/+0
* | | | | | Merge "ISSUE 6849488 Bluedroid stack, remove system/bluetooth." into jb-mr1-devZhihai Xu2012-09-201-6/+0
|\ \ \ \ \ \
| * | | | | | ISSUE 6849488 Bluedroid stack, remove system/bluetooth.Zhihai Xu2012-09-201-6/+0
* | | | | | | Merge "ANW: fix an fd leak" into jb-mr1-devMathias Agopian2012-09-201-3/+2
|\ \ \ \ \ \ \
| * | | | | | | ANW: fix an fd leakJamie Gennis2012-09-201-3/+2
| | |/ / / / / | |/| | | | |
* | | | | | | Merge "Move AndroidConfig.hs to the build project." into jb-mr1-devYing Wang2012-09-208-2854/+0
|\ \ \ \ \ \ \
| * | | | | | | Move AndroidConfig.hs to the build project.Ying Wang2012-09-208-2854/+0
| |/ / / / / /
* | | | | | | Merge "Add explicit sync call to ion library" into jb-mr1-devRebecca Schultz Zavin2012-09-202-0/+9
|\ \ \ \ \ \ \
| * | | | | | | Add explicit sync call to ion libraryRebecca Schultz Zavin2012-09-202-0/+9
* | | | | | | | Merge "Print the revision number in the tombstone file." into jb-mr1-devBen Cheng2012-09-201-0/+10
|\ \ \ \ \ \ \ \ | |_|/ / / / / / |/| | | | | | |
| * | | | | | | Print the revision number in the tombstone file.Ben Cheng2012-09-191-0/+10
| |/ / / / / /
* | | | | | | Merge "init: Don't read local properties if ro.debuggable=0" into jb-mr1-devNick Kralevich2012-09-191-6/+12
|\ \ \ \ \ \ \ | |/ / / / / / |/| | | | | |
| * | | | | | init: Don't read local properties if ro.debuggable=0Nick Kralevich2012-09-191-6/+12
| |/ / / / /
* | | | | | Merge "DO NOT MERGE Add event log tag for cert pin failures." into jb-mr1-devGeremy Condra2012-09-181-0/+3
|\ \ \ \ \ \ | |/ / / / / |/| | | | |
| * | | | | DO NOT MERGE Add event log tag for cert pin failures.Geremy Condra2012-09-121-0/+3
* | | | | | Merge "Wrap more system calls in TEMP_FAILURE_RETRY." into jb-mr1-devJeff Sharkey2012-09-131-4/+4
|\ \ \ \ \ \