summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "liblog: reset pid and uid cache after a vfork()"android-wear-7.1.1_r1android-n-preview-5android-n-iot-preview-2Mark Salyzyn2016-07-143-29/+5
|\
| * liblog: reset pid and uid cache after a vfork()Mark Salyzyn2016-07-143-29/+5
|/
* Merge "Convert more Android.mk files to Android.bp"Dan Willemsen2016-07-1328-453/+378
|\
| * Convert more Android.mk files to Android.bpDan Willemsen2016-07-1328-453/+378
* | Merge "Remove dead rotate90CW_4x4_16v6.S."Treehugger Robot2016-07-131-62/+0
|\ \
| * | Remove dead rotate90CW_4x4_16v6.S.Elliott Hughes2016-07-131-62/+0
|/ /
* | Merge "Replace .align with .balign to avoid ambiguity"android-wear-n-preview-2Treehugger Robot2016-07-1312-12/+12
|\ \ | |/ |/|
| * Replace .align with .balign to avoid ambiguityNikola Veljkovic2016-07-1312-12/+12
* | Merge "Add test for RefBase etc."Hans Boehm2016-07-134-2/+199
|\ \ | |/ |/|
| * Add test for RefBase etc.Hans Boehm2016-07-134-2/+199
* | Merge "Extract the FUSE implementation from the main sdcard.c file."Treehugger Robot2016-07-134-564/+625
|\ \ | |/ |/|
| * Extract the FUSE implementation from the main sdcard.c file.Jorge Lucangeli Obes2016-07-134-564/+625
* | Merge "[mips] Resolve issue with .align directive, when using clang IAS"Treehugger Robot2016-07-136-6/+6
|\ \
| * | [mips] Resolve issue with .align directive, when using clang IASLazar Trsic2016-07-136-6/+6
* | | Merge "logcatd: trampoline persist.logd.logpersistd to logd.logpersistd"Treehugger Robot2016-07-133-19/+89
|\ \ \ | |/ / |/| |
| * | logcatd: trampoline persist.logd.logpersistd to logd.logpersistdMark Salyzyn2016-07-083-19/+89
* | | Merge "libutils: Limit integer sanitize to target only"Treehugger Robot2016-07-131-3/+4
|\ \ \
| * | | libutils: Limit integer sanitize to target onlyDan Willemsen2016-07-131-3/+4
|/ / /
* | | Merge changes I6f0df904,I8b578f67Colin Cross2016-07-138-368/+399
|\ \ \
| * | | Convert libziparchive from Android.mk to Android.bpColin Cross2016-07-122-106/+111
| * | | Convert libbacktrace, libutils to SoongDan Willemsen2016-07-126-262/+288
* | | | Merge "libcutils: Switch to Android.bp"Treehugger Robot2016-07-124-234/+227
|\| | |
| * | | libcutils: Switch to Android.bpDan Willemsen2016-07-124-234/+227
|/ / /
* | | Merge "Rename Android.soong.mk to Android.mk"Colin Cross2016-07-122-0/+0
|\ \ \ | |_|/ |/| |
| * | Rename Android.soong.mk to Android.mkColin Cross2016-07-112-0/+0
* | | Merge "RefBase: Silence compiler warnings"Treehugger Robot2016-07-111-3/+4
|\ \ \
| * | | RefBase: Silence compiler warningsGreg Kaiser2016-07-111-3/+4
* | | | Merge "Convert libbase Android.mk to Android.bp"Treehugger Robot2016-07-112-140/+96
|\ \ \ \
| * | | | Convert libbase Android.mk to Android.bpColin Cross2016-07-112-140/+96
| | |/ / | |/| |
* | | | Merge "Remove attempt to write sched_compat_yield"Tim Kryger2016-07-111-1/+0
|\ \ \ \
| * | | | Remove attempt to write sched_compat_yieldTim Kryger2016-07-111-1/+0
| |/ / /
* | | | Merge "Switch run-as to libpackagelistparser."Elliott Hughes2016-07-115-832/+250
|\ \ \ \ | |/ / / |/| | |
| * | | Switch run-as to libpackagelistparser.Elliott Hughes2016-07-075-832/+250
| |/ /
* | | Merge "Refactor Service::Start method."Treehugger Robot2016-07-112-100/+112
|\ \ \
| * | | Refactor Service::Start method.Jorge Lucangeli Obes2016-07-112-100/+112
* | | | Merge "Use BOARD_USES_VENDORIMAGE to detect vendor image presence"Dan Willemsen2016-07-092-1/+2
|\ \ \ \ | |_|_|/ |/| | |
| * | | Use BOARD_USES_VENDORIMAGE to detect vendor image presenceDan Willemsen2016-07-082-1/+2
|/ / /
* | | Merge "Make klog_fd thread-safe and make klog_init a no-op."Elliott Hughes2016-07-0811-49/+33
|\ \ \ | |/ / |/| |
| * | Make klog_fd thread-safe and make klog_init a no-op.Elliott Hughes2016-06-2911-49/+33
| |/
* | Merge "Add UIDs for system DNS and tethering DNS"Treehugger Robot2016-07-081-0/+4
|\ \
| * | Add UIDs for system DNS and tethering DNSErik Kline2016-07-051-0/+4
* | | Merge "logcat: help spelling correction"Treehugger Robot2016-07-061-2/+2
|\ \ \
| * | | logcat: help spelling correctionMark Salyzyn2016-07-061-2/+2
|/ / /
* | | Merge "logcat: format verbs and adverbs"Treehugger Robot2016-07-062-4/+6
|\ \ \
| * | | logcat: format verbs and adverbsMark Salyzyn2016-07-062-4/+6
| |/ /
* | | Merge "libcutils: canned_fs_config.c drop tabs"Treehugger Robot2016-07-061-75/+81
|\ \ \ | |/ / |/| |
| * | libcutils: canned_fs_config.c drop tabsMark Salyzyn2016-07-061-75/+81
|/ /
* | Merge "Fix the generated getevent labels."Treehugger Robot2016-06-292-34/+35
|\ \ | |/ |/|
| * Fix the generated getevent labels.Elliott Hughes2016-06-292-34/+35
* | Merge "Rename "Handle(r)" to "Parse(r)" in Android init."Treehugger Robot2016-06-292-63/+63
|\ \