summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Add error propagation into Unwinder/Elf objects."android-wear-8.0.0_r1Christopher Ferris2018-01-2531-222/+630
|\
| * Add error propagation into Unwinder/Elf objects.Christopher Ferris2018-01-2431-222/+630
* | Merge "libutilscallstack is private VNDK-SP"Treehugger Robot2018-01-251-0/+1
|\ \
| * | libutilscallstack is private VNDK-SPJiyong Park2018-01-241-0/+1
* | | Merge "Support /product partition"Jaekyun Seok2018-01-245-2/+18
|\ \ \
| * | | Support /product partitionJaekyun Seok2018-01-245-2/+18
* | | | Merge "Add a graphics owner for graphics.h."Treehugger Robot2018-01-241-0/+2
|\ \ \ \ | |_|_|/ |/| | |
| * | | Add a graphics owner for graphics.h.Elliott Hughes2018-01-241-0/+2
* | | | Merge "Small behavioral changes to the unwinder."Christopher Ferris2018-01-2418-20/+264
|\ \ \ \ | |_|/ / |/| | |
| * | | Small behavioral changes to the unwinder.Christopher Ferris2018-01-2418-20/+264
* | | | Merge "Add MCL_ONFAULT to mlockall"Daniel Colascione2018-01-241-1/+10
|\ \ \ \ | |/ / / |/| | |
| * | | Add MCL_ONFAULT to mlockallDaniel Colascione2018-01-231-1/+10
| |/ /
* | | Merge "Add extra frame when dex_pc is non-zero."Christopher Ferris2018-01-239-5/+651
|\ \ \
| * | | Add extra frame when dex_pc is non-zero.Christopher Ferris2018-01-239-5/+651
* | | | Merge "Fix selinux denials for usbd"Treehugger Robot2018-01-231-1/+1
|\ \ \ \ | |_|/ / |/| | |
| * | | Fix selinux denials for usbdBadhri Jagan Sridharan2018-01-231-1/+1
* | | | Merge "Label /vendor_file_contexts as file_contexts_file"Tom Cherry2018-01-231-0/+1
|\ \ \ \ | |/ / / |/| | |
| * | | Label /vendor_file_contexts as file_contexts_fileTom Cherry2018-01-231-0/+1
* | | | Merge "Build toolbox with _FILE_OFFSET_BITS=64."Elliott Hughes2018-01-231-0/+1
|\ \ \ \ | |/ / / |/| | |
| * | | Build toolbox with _FILE_OFFSET_BITS=64.Elliott Hughes2018-01-221-0/+1
* | | | Merge "Make vendor_init check SELinux before setting properties"Tom Cherry2018-01-235-188/+236
|\ \ \ \ | |_|/ / |/| | |
| * | | Make vendor_init check SELinux before setting propertiesTom Cherry2018-01-225-188/+236
* | | | Merge "Fix null ptr dereference if jit debug not enabled."Christopher Ferris2018-01-231-1/+3
|\ \ \ \
| * | | | Fix null ptr dereference if jit debug not enabled.Christopher Ferris2018-01-221-1/+3
| | |_|/ | |/| |
* | | | Merge "Initial commit for usb daemon"Badhri Jagan Sridharan2018-01-223-0/+77
|\ \ \ \
| * | | | Initial commit for usb daemonBadhri Jagan Sridharan2018-01-163-0/+77
* | | | | Merge "ld.config.txt: Move vendor vndk to vndk namespace"Logan Chien2018-01-221-14/+14
|\ \ \ \ \
| * | | | | ld.config.txt: Move vendor vndk to vndk namespaceLogan Chien2018-01-211-14/+14
| | |/ / / | |/| | |
* | | | | Merge "Add force_suspend function"Treehugger Robot2018-01-224-57/+112
|\ \ \ \ \ | |_|_|_|/ |/| | | |
| * | | | Add force_suspend functionSteve Paik2018-01-194-57/+112
* | | | | Merge "Init remove direct calls to light sys nodes."Treehugger Robot2018-01-221-19/+9
|\ \ \ \ \ | |_|_|_|/ |/| | | |
| * | | | Init remove direct calls to light sys nodes.Steven Moreland2018-01-191-19/+9
* | | | | Merge "Move all of init to libinit"Tom Cherry2018-01-226-83/+67
|\ \ \ \ \ | |_|_|/ / |/| | | |
| * | | | Move all of init to libinitTom Cherry2018-01-196-83/+67
* | | | | Merge "Fix regression caused by libbacktrace API change."Christopher Ferris2018-01-201-1/+1
|\ \ \ \ \
| * | | | | Fix regression caused by libbacktrace API change.Christopher Ferris2018-01-201-1/+1
|/ / / / /
* | | | | Merge "debuggerd: add seccomp policies and tests."Josh Gao2018-01-199-3/+384
|\ \ \ \ \
| * | | | | debuggerd: add seccomp policies and tests.Josh Gao2018-01-189-3/+384
* | | | | | Merge "Adding /data/local/traces for traceur app"Treehugger Robot2018-01-191-0/+1
|\ \ \ \ \ \
| * | | | | | Adding /data/local/traces for traceur appMax Bires2018-01-191-0/+1
* | | | | | | Merge "Change all uintptr_t to uint64_t in API."Christopher Ferris2018-01-1928-626/+171
|\ \ \ \ \ \ \
| * | | | | | | Change all uintptr_t to uint64_t in API.Christopher Ferris2018-01-1828-626/+171
* | | | | | | | Merge "Fix fastboot memory corruption."Treehugger Robot2018-01-192-4/+9
|\ \ \ \ \ \ \ \
| * | | | | | | | Fix fastboot memory corruption.Elliott Hughes2018-01-182-4/+9
* | | | | | | | | Merge "Fixing app compat issue b/72143978"Treehugger Robot2018-01-181-0/+4
|\ \ \ \ \ \ \ \ \ | |_|_|_|_|/ / / / |/| | | | | | | |
| * | | | | | | | Fixing app compat issue b/72143978Ian Pedowitz2018-01-181-0/+4
|/ / / / / / / /
* | | | | | | | Merge "Remove libziparchive dependency on libutils"David Sehr2018-01-181-36/+71
|\ \ \ \ \ \ \ \ | |_|_|_|_|/ / / |/| | | | | | |
| * | | | | | | Remove libziparchive dependency on libutilsDavid Sehr2018-01-181-36/+71
| | |/ / / / / | |/| | | | |
* | | | | | | Merge "Add support for getting a dex pc."Christopher Ferris2018-01-1810-81/+191
|\ \ \ \ \ \ \ | |/ / / / / / |/| | | | | |
| * | | | | | Add support for getting a dex pc.Christopher Ferris2018-01-1710-81/+191
|/ / / / / /