summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Remove bogus _LARGEFILE_SOURCE."android-wear-o-preview-4android-wear-o-preview-3android-o-preview-2Treehugger Robot2017-05-041-2/+0
|\
| * Remove bogus _LARGEFILE_SOURCE.Elliott Hughes2017-05-041-2/+0
* | Merge "init: manually restorecon mke2fs tools on ramdisk"Treehugger Robot2017-05-031-3/+6
|\ \
| * | init: manually restorecon mke2fs tools on ramdiskJin Qian2017-05-031-3/+6
* | | Merge "adb: use the actual wMaxPacketSize for usb endpoints."Josh Gao2017-05-038-62/+122
|\ \ \ | |_|/ |/| |
| * | adb: use the actual wMaxPacketSize for usb endpoints.Josh Gao2017-05-038-62/+122
* | | Merge "Add dtbo image support for device tree overlay"Treehugger Robot2017-05-031-0/+3
|\ \ \
| * | | Add dtbo image support for device tree overlayYueyao Zhu2017-05-031-0/+3
* | | | Merge "Make /data/data a symlink to /data/user/0"Tom Cherry2017-05-031-2/+2
|\ \ \ \
| * | | | Make /data/data a symlink to /data/user/0cjbao2017-05-031-2/+2
| |/ / /
* | | | Merge "adb: enable -Wthread-safety on linux/darwin."Josh Gao2017-05-032-51/+6
|\ \ \ \
| * | | | adb: enable -Wthread-safety on linux/darwin.Josh Gao2017-05-032-51/+6
| | |/ / | |/| |
* | | | Merge changes Ieb44fa8f,I01b26fe5Treehugger Robot2017-05-035-32/+121
|\ \ \ \ | |_|_|/ |/| | |
| * | | init: setup keyring before ueventd startsMark Salyzyn2017-05-032-0/+50
| * | | logd: refine permissions to access /data/system/packages.listMark Salyzyn2017-05-033-32/+71
| | |/ | |/|
* | | Merge "init: use do_exec() for init_user0"Treehugger Robot2017-05-031-1/+3
|\ \ \ | |/ / |/| |
| * | init: use do_exec() for init_user0Tom Cherry2017-05-031-1/+3
|/ /
* | Merge "ueventd: do not reference init's sehandle"Tom Cherry2017-05-039-30/+36
|\ \
| * | ueventd: do not reference init's sehandleTom Cherry2017-05-019-30/+36
* | | Merge "Move libc_logging to libasync_safe."Christopher Ferris2017-05-037-70/+64
|\ \ \
| * | | Move libc_logging to libasync_safe.Christopher Ferris2017-05-027-70/+64
* | | | Merge "libcutils: convert fs_config.cpp"Treehugger Robot2017-05-032-50/+48
|\ \ \ \
| * | | | libcutils: convert fs_config.cppMark Salyzyn2017-05-032-50/+48
* | | | | Merge "Don't display bugreport progress when it recedes, for real..."Treehugger Robot2017-05-033-27/+29
|\ \ \ \ \ | |/ / / / |/| | | |
| * | | | Don't display bugreport progress when it recedes, for real...Felipe Leme2017-05-023-27/+29
* | | | | Merge "init: fix first stage mount failure due to /dev/device-mapper not found"Treehugger Robot2017-05-021-2/+5
|\ \ \ \ \
| * | | | | init: fix first stage mount failure due to /dev/device-mapper not foundBowgo Tsai2017-05-021-2/+5
* | | | | | Merge "Preserve errno better in native_handle functions."Elliott Hughes2017-05-021-25/+17
|\ \ \ \ \ \
| * | | | | | Preserve errno better in native_handle functions.Elliott Hughes2017-05-011-25/+17
* | | | | | | Merge "Improve "adb sideload" error reporting."Elliott Hughes2017-05-021-48/+35
|\ \ \ \ \ \ \ | |_|_|_|/ / / |/| | | | | |
| * | | | | | Improve "adb sideload" error reporting.Elliott Hughes2017-05-021-48/+35
| |/ / / / /
* | | | | | Merge "adb: Support 'adb enable/disable-verity' when using AVB."Treehugger Robot2017-05-022-24/+86
|\ \ \ \ \ \
| * | | | | | adb: Support 'adb enable/disable-verity' when using AVB.David Zeuthen2017-05-022-24/+86
|/ / / / / /
* | | | | | Merge "fs_mgr: Clear AvbOps struct."Treehugger Robot2017-05-021-1/+3
|\ \ \ \ \ \ | |_|/ / / / |/| | | | |
| * | | | | fs_mgr: Clear AvbOps struct.David Zeuthen2017-05-011-1/+3
* | | | | | Merge "Stop writing NUL bytes in adbkey.pub."Treehugger Robot2017-05-011-5/+6
|\ \ \ \ \ \
| * | | | | | Stop writing NUL bytes in adbkey.pub.Elliott Hughes2017-05-011-5/+6
| | |/ / / / | |/| | | |
* | | | | | Merge "Modularize logd."Chenjie Luo2017-05-016-21/+106
|\ \ \ \ \ \
| * | | | | | Modularize logd.Chenjie Luo2017-04-286-21/+106
| | |_|_|_|/ | |/| | | |
* | | | | | Merge "init: add an initializer for keychord_id_"Tom Cherry2017-05-014-3/+79
|\ \ \ \ \ \ | |_|_|_|_|/ |/| | | | |
| * | | | | init: add an initializer for keychord_id_Tom Cherry2017-05-014-3/+79
| | |/ / / | |/| | |
* | | | | Merge "ueventd: remove leftovers of the SELinux policy update mechanism"Tom Cherry2017-05-011-12/+0
|\ \ \ \ \
| * | | | | ueventd: remove leftovers of the SELinux policy update mechanismTom Cherry2017-05-011-12/+0
| |/ / / /
* | | | | Merge "ueventd: fix typo from previous patchset"Tom Cherry2017-05-011-3/+0
|\ \ \ \ \
| * | | | | ueventd: fix typo from previous patchsetTom Cherry2017-05-011-3/+0
| |/ / / /
* | | | | Merge "base: remove execute bit from utf8.cpp, utf8_test.cpp."Treehugger Robot2017-05-012-0/+0
|\ \ \ \ \
| * | | | | base: remove execute bit from utf8.cpp, utf8_test.cpp.Josh Gao2017-04-272-0/+0
* | | | | | Merge "Revert "base: make boot_clock work on host linux, hide it on non-linux.""Josh Gao2017-05-014-12/+11
|\ \ \ \ \ \
| * | | | | | Revert "base: make boot_clock work on host linux, hide it on non-linux."Josh Gao2017-05-014-12/+11
* | | | | | | Merge "libcutils: fs_config.c mark vendor, odm and oem partitions in duplicate"Treehugger Robot2017-05-011-0/+16
|\ \ \ \ \ \ \