summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Move android_filesystem_config.h => fs_config.hYifan Hong2017-08-026-45/+52
* Merge "Revert "base: work around thread safety analysis bug.""Josh Gao2017-08-021-3/+2
|\
| * Revert "base: work around thread safety analysis bug."Josh Gao2017-08-021-3/+2
* | Merge "base: work around thread safety analysis bug."Josh Gao2017-08-021-2/+3
|\|
| * base: work around thread safety analysis bug.Josh Gao2017-08-021-2/+3
* | Merge "Make sure freeaddrinfo is always called on failure."Treehugger Robot2017-08-021-1/+1
|\ \
| * | Make sure freeaddrinfo is always called on failure.Elliott Hughes2017-08-021-1/+1
* | | Merge "libappfuse: use an explicit buffer size"Treehugger Robot2017-08-021-1/+1
|\ \ \
| * | | libappfuse: use an explicit buffer sizeGeorge Burgess IV2017-08-021-1/+1
|/ / /
* | | Merge "Remove TODOs for std::string removal."Treehugger Robot2017-08-022-2/+0
|\ \ \
| * | | Remove TODOs for std::string removal.Steven Moreland2017-07-312-2/+0
* | | | Merge "Add comments to "public.libraries.*.txt"."Treehugger Robot2017-08-022-0/+2
|\ \ \ \
| * | | | Add comments to "public.libraries.*.txt".Elliott Hughes2017-07-282-0/+2
* | | | | Merge "Allow mips to build."Christopher Ferris2017-08-022-9/+5
|\ \ \ \ \
| * | | | | Allow mips to build.Christopher Ferris2017-08-022-9/+5
|/ / / / /
* | | | | Merge "init: use unique_fd in builtins.cpp"Tom Cherry2017-08-021-60/+38
|\ \ \ \ \ | |_|_|/ / |/| | | |
| * | | | init: use unique_fd in builtins.cppTom Cherry2017-08-011-60/+38
* | | | | Merge "Revert "Add support for the new unwind method.""Christopher Ferris2017-08-018-425/+0
|\ \ \ \ \
| * | | | | Revert "Add support for the new unwind method."Christopher Ferris2017-08-018-425/+0
* | | | | | Merge "Add support for the new unwind method."Christopher Ferris2017-08-018-0/+425
|\| | | | |
| * | | | | Add support for the new unwind method.Christopher Ferris2017-07-318-0/+425
* | | | | | Merge "Fix misc-macro-parentheses warnings in system/core."Treehugger Robot2017-08-016-16/+16
|\ \ \ \ \ \ | |_|/ / / / |/| | | | |
| * | | | | Fix misc-macro-parentheses warnings in system/core.Chih-Hung Hsieh2017-08-016-16/+16
* | | | | | Merge changes Ibd57c103,I81f1e8ac,Ia6e546feTom Cherry2017-08-0110-300/+239
|\ \ \ \ \ \ | |/ / / / / |/| | | | |
| * | | | | init: rename ServiceManager to ServiceList and clean it upTom Cherry2017-08-018-127/+91
| * | | | | init: move reaping from ServiceManager to signal_handler.cppTom Cherry2017-08-015-72/+77
| * | | | | init: move exec operations out of ServiceManagerTom Cherry2017-08-016-111/+81
* | | | | | Merge "init: fix process restarting"Tom Cherry2017-08-013-40/+26
|\| | | | |
| * | | | | init: fix process restartingTom Cherry2017-07-313-40/+26
* | | | | | Merge "fastboot: call mke2fs to format ext4 filesystem on windows"Treehugger Robot2017-07-311-14/+46
|\ \ \ \ \ \
| * | | | | | fastboot: call mke2fs to format ext4 filesystem on windowsJin Qian2017-07-311-14/+46
* | | | | | | Merge "fastboot: enable uninit_bg for ext4"Treehugger Robot2017-07-311-0/+2
|\| | | | | | | |_|/ / / / |/| | | | |
| * | | | | fastboot: enable uninit_bg for ext4Jin Qian2017-07-311-0/+2
|/ / / / /
* | | | | Merge "Allow the use of a custom Android DT directory"Bo Hu2017-07-297-24/+79
|\ \ \ \ \ | |/ / / / |/| | | |
| * | | | Allow the use of a custom Android DT directoryYu Ning2017-07-277-24/+79
* | | | | Merge "init: remove Parser singleton and related cleanup"Tom Cherry2017-07-2817-581/+541
|\ \ \ \ \
| * | | | | init: remove Parser singleton and related cleanupTom Cherry2017-07-2717-581/+541
* | | | | | Merge "Move chmod of /sys/kernel/debug/tracing to fix tracing."Treehugger Robot2017-07-281-1/+4
|\ \ \ \ \ \ | |_|_|_|/ / |/| | | | |
| * | | | | Move chmod of /sys/kernel/debug/tracing to fix tracing.Joel Galenson2017-07-271-1/+4
|/ / / / /
* | | | | Merge "init: shutdown services in the opposite order that they started"Tom Cherry2017-07-273-3/+27
|\ \ \ \ \
| * | | | | init: shutdown services in the opposite order that they startedTom Cherry2017-07-263-3/+27
| |/ / / /
* | | | | Merge "rootdir: record last build fingerprint"Treehugger Robot2017-07-271-6/+6
|\ \ \ \ \
| * | | | | rootdir: record last build fingerprintSiqi Lin2017-07-261-6/+6
| |/ / / /
* | | | | Merge "init: fix type of 2nd argument passed to prctl"Treehugger Robot2017-07-271-2/+2
|\ \ \ \ \
| * | | | | init: fix type of 2nd argument passed to prctlBen Fennema2017-07-261-2/+2
|/ / / / /
* | | | | Merge "init: only use signed-integer-overflow sanitizer"Treehugger Robot2017-07-262-2/+2
|\ \ \ \ \
| * | | | | init: only use signed-integer-overflow sanitizerTom Cherry2017-07-262-2/+2
| |/ / / /
* | | | | Merge "adbd: add logging to troubleshoot usb issues."Treehugger Robot2017-07-263-14/+19
|\ \ \ \ \ | |/ / / / |/| | | |
| * | | | adbd: add logging to troubleshoot usb issues.Josh Gao2017-07-263-14/+19
* | | | | Merge "bootstat: Log even more boot reasons."Treehugger Robot2017-07-261-0/+7
|\ \ \ \ \ | |_|_|/ / |/| | | |